![carrier-40vmv-vertical-air-handling-unit](https://images.carriercms.com/image/upload/v1626120082/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmv-vertical-air-handling-unit.png)
Vertical Air Handler Unit
40VMV
The 40VMV air handling unit is compatible with the 38VMR heat recovery, 38VMH heat pump and the 40VM9 remote controller.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier VRF Vertical Air Handling unit is a multi-positional unit - vertical and horizontal - ideal for closet applications.
Product Features
- 208/230V-1-60Hz voltage
- DC fan motor
- Multiple fan speeds
- Built-in IR receiver
- Multi positional - vertical or horizontal
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects on all indoor units
- All indoor unit settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.