Vertical Air Handler Unit
45VMV
The 45VMV air handling unit is compatible with the 37VMR heat recovery, 37VMH heat pump and the 45VM9 remote controller.
Type: Indoor Fan Coil
Overview
The Carrier VRF Vertical Air Handling unit is a multi-positional unit - vertical and horizontal - ideal for closet applications.
Product Features
- 208/230V-1-60Hz voltage
- DC fan motor
- Multiple fan speeds
- Built-in IR receiver
- Multi positional - vertical or horizontal
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for Puron Advance™ refrigerant
Installation Features
- Controls quick connects on all indoor units
- All indoor unit settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.