Performance™ Single-Zone Light Commercial Mini Split Heat Pump
Overview
Ductless systems are inherently economical to operate. The 37MBRA Performance™ heat pump is enhanced further with an inverter that adjusts to the output load resulting in a more efficient system during all seasons. This unit optimizes energy use in a wide range of outdoor temperatures, with a cooling range up to 122°F and a heating range down to -13°F you'll be comfortable inside no matter the temperature outside.
With Puron Advance™ refrigerant, Carrier proudly continues our century-plus commitment to environmental stewardship. It's a refrigerant that delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.