![infinity-heat-pump-with-basepan-heater-38MPRA](https://images.carriercms.com/image/upload/v1551074137/carrier/residential-hvac/products/ductless/infinity-heat-pump-with-basepan-heater-38MPRA.png)
Infinity® Heat Pump with Basepan Heater
38MPRA
Single-zone system with up to 42 SEER and 15 HSPF for premium energy savings.
Type Single-zone
Connect With a Local Expert
Overview
There's nothing more efficient1, when paired with the 40MPHA indoor unit, this system has SEER rating at 42 with 15 HSPF, making it ENERGY STAR® certified. The new, ultra-efficient 38MPRA outdoor unit with built-in basepan heater offers year-round comfort. Its impressive cooling operating range maintains consistent capacity from -22° F to 122° F. On the other end of the spectrum, the systems high heating capability is exceptional, running 100% to -22° F to 86° F temperature range. No matter the temperature outside, this system can handle the extremes.
1 According to system ratings maintained by AHRI as of January 22, 2018, in accordance with the AHRI Unitary Small Equipment Operations Manual. The 9,000 Btu/h single zone ductless has a 42 SEER Rating.
ENERGY STAR® certified. Up to 42 SEER and 15 HSPF for premium energy savings.
Premium comfort features for more precise temperature control and fewer temperature swings.
Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!
Single-zone system.
Quiet operation for peace and comfort.
10-year parts limited warranty upon timely registration.1
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.