![performance-air-handler-unit-40MUAA](https://images.carriercms.com/image/upload/v1663850007/carrier/residential-hvac/products/fan-coils/performance-air-handler-unit-40MUAA.png)
Performance™ Air Handler Unit
40MUAA
This versatile unit is designed to replace existing fan coils that use air ducts and connect to a 38MURA heat pump system
Initial Cost $$
Connect With a Local Expert
Overview
Easily connect with the 38MURA heat pump system. You can install the unit in four different positions for maximum flexibility within any space. The 40MUAA multi-poise air handler has a variable-speed ECM motor that synchronizes with the 38MURA heat pump.
WHY THIS FAN COIL IS RIGHT FOR YOU
Energy Savings
Premium energy savings. Can help maximize heating and cooling energy savings when paired with compatible unit.
Comfort Features
Offers premium comfort features when paired with a compatible outdoor unit. Can operate at lower speeds for longer times extracting more humidity from your indoor air.
Air Quality Features
Variable-speed fan coil providing premium control of the airflow passing through your air filter.
Size
Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.
Warranty
10-year parts limited warranty upon timely registration.1
1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.