Overview
The Infinity® series GCA model combines our highest efficiency closed- or open-loop systems with the smart, powerful and intuitive Infinity System control. These impressive forced-air or water-to-air systems offer the quiet, comfortable benefits of two-stage and variable speed operation; the versatile programming, energy tracking and wireless capabilities of Infinity Touch; and the superior energy savings of geothermal. Manage your heating and cooling costs with high-efficiency geothermal (efficiency is unit size dependent). Closed loop cooling EER up to 28.1 and closed loop heating COP up to 4.3.
ENERGY STAR® certified. Up to 37 EER for premium cooling energy savings and up to 5.2 COP premium heating energy savings.
Premium comfort features for more precise temperature control and fewer temperature swings.
Offers excellent humidity control. Can operate at lower speeds for longer times extracting more humidity from your indoor air.
Extremely quiet operation with a fully insulated cabinet to help minimize noise levels.
Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.
10-year parts and labor limited warranty upon timely registration.1
1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.