Ground-Source Heat Pumps And Geothermal Energy Costs
Geothermal heat pumps also known as ground-sourced heat pumps, offer numerous benefits, especially when it comes to geothermal energy costs. They are highly energy-efficient, resulting in significant cost savings on energy bills. By utilizing the earth's thermal energy, they are environmentally friendly, producing fewer emissions. Geothermal heat pumps have a long lifespan, require low maintenance, and operate quietly. They provide both heating and cooling functions, increasing versatility. Installation options are flexible, allowing adaptation to different property types. Overall, geothermal heat pumps provide efficient, eco-friendly, durable, and versatile heating and cooling solutions.

Geothermal Heating And Cooling Costs
Geothermal technology can save you up to 70 percent on heating and cooling costs because it adjusts your indoor comfort based on the current temperature of the ground.*
Geothermal Heat Pump Electricity Consumption
What Is the Payback Period for Geothermal Heat Pump Cost?
The amount of time it takes for energy savings to surpass the amount spent to purchase and install the heat pump depends on many factors, including where you live, local utility rates, and your total up-front costs. The system should pay for itself in 5 years, although it could be quicker if you’re located in an area with higher energy prices.
What Are the Financial Benefits of Using Geothermal Heat Pumps?
Because they extract heat from the ground, geothermal heat pumps do not require a fuel source, making them very energy efficient. This can result in up to 70 percent reduction in annual heating and cooling costs.*
- Savings are multiplied by the 20-year-plus lifespan of the heat pump
- Ground loop lasts 50+ years, so the savings continue for decades
- Federal and local tax credits may be available to offset up-front costs
What Are the Environmental Benefits of Using Geothermal Heat Pumps?
- No fuel needed to heat or cool your home
- Less power generated at power plants, which helps reduce your carbon footprint
*Savings calculated using Carrier LoopLink software. Comparison based on simulation in Dallas, TX, with a Carrier 6-ton unit versus standing pilot propane furnace, standard air conditioner and local fuel rates. Actual savings will vary based on configuration, weather and local energy costs.