Overview


Up to 23 SEER2 and up to 10.5 HSPF2 for premium energy savings. This is the most efficient heat pump we make.

Premium comfort features for more precise temperature control and fewer temperature swings.

The fully variable-speed compressor and Ideal Humidity System™ Technology offers excellent humidity control and is capable of removing up to 400% more moisture than standard systems.1

The fully variable-speed compressor and Silencer System II™ components that reduce airflow and vibration provides extremely quiet operation. This heat pump is among the quietest in the variable-speed outdoor category.2

10-year parts limited warranty upon timely registration and 10-year unit replacement limited warranty.5


A galvanized steel cabinet, louvered coil guard and baked-on powder paint provide protection against dings, dents and weather-based threats.


2024 Sustainable Product of the Year (2nd YEAR IN A ROW) - Green Builder
You Might Also Like
Up to 19 SEER2 for premium energy savings with premium comfort features
Ideal for coastal areas and features up to 17.5 SEER for enhanced energy savings with enhanced comfort features.
1 Based on Carrier testing, all data was run with the systems cycling once they met the assumed home load. The assumed load at AHAM conditions (80/70, 80) is the capacity of the variable-speed running continuously in dehumidification mode. The difficult conditions load was determined by a Wrightsoft® load calculation for a home in Florida at 69 OD 72/63 ID. This condition was provided by a customer in Florida as “worst case”
2 Depends on model combination. Based on Carrier lab testing of Infinity 23 models and AHRI sound level data for competitors’ variable-speed outdoor units, published as of 12/19.
3 Limited time offer. Terms apply. See your participating dealer for details.
4 The Infinity Air Purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity Air Purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows ≥99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the Infinity filter to be inactivated at 99%. Learn how it works at Carrier.com/purifier.
5To the original owner, when product is used an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details. 10-year unit replacement limited warranty for compressor failures only, to original purchaser with timely registration, except where restricted by jurisdiction. See limited warranty certificate for details and restrictions.