Skip to main content
HVAC Education

HVAC Maintenance

By Travis Baugh

Whether it’s a spring tune-up, a fall clean-and-check, or it’s simply been a while since you’ve had your HVAC system professionally worked on, you may be asking looking for HVAC maintenance. This guide walks through the importance of HVAC maintenance and the types of HVAC maintenance.

a carrier dealer tells a couple about hvac maintenance best practices

Types of HVAC Maintenance

HVAC maintenance is essential for keeping your system efficient, reliable, and extending its lifespan. There are several types of HVAC maintenance services, typically grouped into preventative and corrective actions.

Preventative HVAC Maintenance 

Preventative maintenance is scheduled regularly to ensure the system operates efficiently and to avoid breakdowns. This can be done seasonally (spring and fall) or annually.
  • Filter Replacement: Replacing air filters to ensure proper airflow and reduce strain on the system. Learn more about how often to change air filters and how to change air filters.
  • Cleaning Coils: Cleaning evaporator and condenser coils to improve heat transfer and efficiency. Learn more about air conditioner coil cleaning and how to clean evaporator coils.
  • Thermostat Calibration: Checking and calibrating the thermostat for accurate temperature control.
  • Inspecting Ductwork: Ensuring ducts are sealed and not leaking air, improving energy efficiency.
  • Lubricating Moving Parts: Lubricating motors, bearings, and other moving components to reduce friction and wear.
  • Checking Refrigerant Levels: Inspecting refrigerant levels in air conditioners and heat pumps, recharging if necessary.
  • Tightening Electrical Connections: Checking and tightening loose electrical connections to prevent power failures.
  • Inspecting Drain Lines: Clearing condensate drain lines to prevent clogs and water damage.
  • Fan and Blower Inspection: Ensuring fans and blowers are working efficiently and making adjustments if needed.

Corrective HVAC Maintenance

This type of maintenance occurs when an issue arises or is identified during preventative checks. It’s reactive and focuses on fixing problems.
  • Replacing Worn Parts: Changing worn-out components like belts, motors, and capacitors.
  • Duct Repairs: Sealing or repairing damaged ductwork that’s causing air leaks.
  • System Tune-Up: Adjusting the system to improve performance if there are signs of inefficiency, such as uneven cooling or heating.
  • Fixing Refrigerant Leaks: Identifying and repairing refrigerant leaks in cooling systems.

Seasonal HVAC Maintenance

Specific to either heating or cooling seasons, seasonal maintenance ensures the system is ready for peak usage.
  • Heating Season Maintenance: This includes checking the furnace, cleaning burners, inspecting the heat exchanger, and ensuring the system is ready for winter.
  • Cooling Season Maintenance: This involves inspecting the air conditioner, cleaning coils, and checking refrigerant levels before summer.
Seasonal HVAC maintenance may include a tune-up, which includes more in-depth cleaning, checking system settings, and making minor adjustments to optimize efficiency. 

Annual Comprehensive HVAC Maintenance

A detailed yearly maintenance that includes inspecting and servicing all system components.
  • Comprehensive Inspection: A full assessment of the HVAC system, identifying any potential issues before they become major problems.
  • Performance Testing: Testing the overall efficiency and performance of the system.

The Importance of HVAC Maintenance

HVAC maintenance is crucial for several key reasons, ensuring that your heating, ventilation, and air conditioning system operates efficiently and effectively. Here are the primary reasons why HVAC maintenance is important:1. Increased Energy Efficiency. Regular maintenance, such as cleaning coils, changing filters, and lubricating parts, helps your system run more efficiently, reducing energy consumption and lowering heating and cooling bills.
  1. Extended System Lifespan. Routine inspections and tune-ups prevent wear and tear, reducing the risk of breakdowns and prolonging the life of your HVAC system. This can delay the need for costly replacements.
  2. Prevent Costly Repairs. Regular check-ups help identify small issues before they become major problems. Addressing these minor repairs early on can save you from expensive, unexpected repairs down the road. Learn more about HVAC repair.
  3. Improved Air Quality. HVAC systems filter the air in your home. Maintenance tasks like cleaning or replacing filters and cleaning ducts and coils reduce dust, allergens, and pollutants, leading to better indoor air quality.
  4. Consistent Comfort. A well-maintained system can consistently regulate temperature and humidity, ensuring even heating and cooling throughout your home without unexpected performance drops.
  5. Check out our pages on AC maintenance, heat pump maintenance, and furnace maintenance for a more in-depth analysis on maintenance for specific types of HVAC equipment.

Connect With Your Carrier Dealer For HVAC Maintenance Near Me

Your local Carrier dealer can help you with all of your home heating and cooling needs, whether it’s HVAC maintenance or system selection, pricing, or repairs.
 
Get an HVAC maintenance appointment on your calendar by calling or scheduling an appointment with your local Carrier dealer today. Your local Carrier dealer will ensure your HVAC system is achieving peak performance and identify any potential issues your system may be facing. 
a woman researches hvac maintenance near me

Frequently Asked Questions About HVAC Maintenance

HVAC maintenance that can be performed by a homeowner includes regularly changing air filters to maintain airflow, cleaning condenser coils and evaporator coils with a brush or vacuum, and removing leaves and debris around your outdoor unit. For complex issues like refrigerant levels or electrical components, it's best to consult a professional.
HVAC maintenance tasks for a professional to perform include checking refrigerant levels, inspecting ductwork for leaks, cleaning the blower, fan, and vents to ensure proper airflow, testing the thermostat for accuracy, inspecting electrical connections, lubricating moving parts, and cleaning the drain lines to prevent clogs. Proper maintenance helps improve efficiency, extend system life, and prevent costly repairs.
Yes, HVAC preventative maintenance can be worth it. It can extend the system's lifespan, improve energy efficiency, and reduce the risk of unexpected breakdowns. Regular maintenance ensures optimal performance, lowering heating and cooling bills and preventing costly repairs. While it requires an upfront investment, it can save money in the long run by maintaining the HVAC system's reliability and efficiency.

Learn More About HVAC Maintenance

 
Chat-icon
Let's chat
- Home-icon
chat-circle-icon