Creating Total Comfort
When your home is totally comfortable, everyone inside it is happy. At Carrier, we understand the importance of a comfortable home, and that is why we are dedicated to bringing even more comfort to the great indoors – no matter what type of home you have.

Inspiring Confidence in a More Promising Future

Carrier Heat Pump Innovation
Carrier heat pumps provide versatile heating, cooling, and humidity control — they move heat outside your home in the summer and pull heat into your home in the winter.

Two-Stage & Variable-Speed Technology
Offers multiple heating stages to warm your space when outdoor weather changes.

Energy Efficiency
Operates more efficiently for longer periods of time at lower speeds and use less energy.

Sustainability
Using electricity as a power source, heat pumps don’t burn fossil fuels, making them more environmentally responsible.

Greater Temperature Control
Holds your settings precisely where you like them

Advanced Dehumidification
The Infinity® 24 Heat Pump with Greenspeed® Technology can remove up to 400% more moisture than standard systems.2

Ductless Systems for Total Comfort


1Subject to credit approval. Ask for details.
2Based on Carrier testing, all data was run with the systems cycling once they met the assumed home load. The assumed load at AHAM conditions (80/70, 80) is the capacity of the variable-speed running continuously in dehumidification mode. The difficult conditions load was determined by a Wrightsoft® load calculation for a home in Florida at 69 OD 72/63 ID. This condition was provided by a customer in Florida as “worst case.”