Choosing The Best Smart Thermostat For Your Home In 2025
By Travis Baugh
Finding the best smart thermostat for your home is crucial for enhancing comfort and energy efficiency. In this guide, we’ll walk through the variables involved to help you make the right choice, including knowing your existing HVAC system’s thermostat capabilities, understanding the types of thermostats, and weighing the different features and benefits each thermostat possesses.
Why Choose a Smart Thermostat?
A smart thermostat offers numerous benefits that help:
- Bolster comfort
- Enhance convenience
- Raise energy efficiency in your home
One of the key advantages is energy savings. Smart thermostats learn your schedule and adjust the temperature automatically, reducing heating and cooling when you’re not at home. This helps lower heating and cooling bills while maintaining a comfortable environment when you return.
Smart thermostats can be controlled remotely via smartphone apps like the Carrier SmartHome App, allowing you to adjust settings from anywhere. This is particularly useful for making last-minute changes or pre-conditioning your home before you arrive.
Many smart thermostats are also compatible with other smart home devices, such as voice assistants like Alexa or Google Assistant, making it easier to control your home’s climate with simple voice commands. Additionally, some models provide insights into your energy usage and suggest ways to improve efficiency. Choosing a smart thermostat not only adds convenience but also helps reduce your carbon footprint, making it a smart choice for modern homes.
Nine Key Features To Consider When Selecting The Best Wifi Thermostat
Once you understand your existing HVAC system’s thermostat capabilities and know the types of thermostats available, you are able to dig into the following features of the best wifi thermostats to help make your decision.
1. Know Your HVAC System’s Thermostat Capabilities
2. Thermostat Ease of Use
3. Energy Saving Features
4. Mobile App Ease Of Use
5. Smart home assistant capability
6. Temperature Sensors
7. Energy Star Certification
8. Rebates
9. Budget
Selecting The Best Thermostat For Your Home
Carrier offers a wide variety of thermostat options for you to pick from for your home.
Infinity System Control
Slick and intuitive, the Infinity System Control helps you maximize the features of an Infinity System. When part of a complete Infinity System with Greenspeed® intelligence, the control makes subtle adjustments for precise temperature and humidity control. With Wi-Fi® connectivity and built-in smarts, the Infinity System Control puts you in command of comfort and energy savings like never before. Optimize your savings by smoothly and efficiently bringing comfort levels to programmed settings. Occupancy sensing automatically sets the system to its highest efficiency when you’re away. The Infinity System Control even reminds you when it’s time to change filters, humidifier pads, UV lights or schedule a system checkup. Control your comfort hands-free as it works with Amazon® Alexa® and other home automation devices. Quick-read icons and simple, on-screen prompts make it easy to take control of your comfort needs
ecobee for Carrier Smart Thermostats
Carrier and ecobee offer innovative smart thermostat technology with savvy ecobee for Carrier Smart Thermostats. These thermostats allow you to set a home schedule and personal comfort preferences in addition to helping you save on your annual energy costs. Pair the ecobee for Carrier with Intelisense with the Intelisense-enabled Performance Series equipment and opt in to data sharing for connected comfort benefits. Intelisense Technology allows for critical equipment performance data to be gathered and shared with your dealer who can reassure you that your system is running properly. This smart home compatible thermostat works seamlessly with third-party smart home platforms such as Apple® HomeKit®, Amazon® Alexa®, Google® Assistant, Samsung® SmartThings® and IFTTT®. The ecobee3 lite is constantly analyzing patterns and adjusting itself to help you save on your annual energy costs.
Carrier Smart Thermostat
The Carrier Smart Thermostat is the newest and most affordable model in our growing family of thermostats. With a simple touch, it clearly displays system mode, current temperature, fan mode setting, and set-point temperature. This smart thermostat manages single- and two-stage systems as well as indoor air quality accessories to provide comfort-boosting control. Your Carrier dealer can even provide improved system service by remotely viewing the Carrier Smart Thermostat’s operating status data. To enable this feature, you’ll need to accept our terms and conditions, including system status viewing by your dealer. Set customized comfort schedules to match your lifestyle on the Carrier Home App. This thermostat works seamlessly with most third-party smart home platforms. Intuitive LED lighting allows you to see the current operation mode.
How Do Smart Thermostats Work?
Understand A Smart Thermostat vs. A Programmable Thermostat
Selecting the best smart thermostat for your home requires knowing what a smart thermostat is versus a programmable thermostat.
Smart Thermostats
Smart thermostats connect to Wi-Fi and can be controlled remotely via a smartphone app. They offer features like learning capabilities, geofencing, and voice control. You can adjust the temperature based on your phone’s location, turning the system on or off when you leave or return home. Many are compatible with smart home assistants. Settings can be personalized to your home comfort preferences and weekly and monthly energy insights are available. Smart thermostats use occupancy sensing to tell if you are home or not and can automatically adjust to the weather outside.
Programmable Thermostats
Programmable thermostats allow you to manually set a schedule for different temperatures throughout the day and week, which can help with energy savings. While the feature set is not as robust as smart thermostats, programmable thermostats often allow you to put your system in vacation mode if you are going away and can send you temperature, humidity, and system alerts. Geofencing is not available nor is remote control via an app.
Work With Your Carrier Dealer To Select The Best Wifi Thermostat
Whether your goal is to cut down on energy bills, gain better control over your HVAC system, or simply upgrade your home’s intelligence, a Carrier smart thermostat is the ideal choice. Schedule an appointment with your local Carrier dealer to identify the best solution for your home’s HVAC system. Working with an HVAC contractor is important when selecting the best smart thermostat for your home because they can assess your system's compatibility and ensure the right fit for your needs. An experienced contractor will help you choose a thermostat that works efficiently with your HVAC system, optimizing performance and energy savings. They can also handle the installation, ensuring that wiring, connections, and setup are done correctly. By consulting a professional, you’ll avoid potential issues and maximize the benefits of smart features like remote control and automated scheduling.
Frequently Asked Questions About The Best Smart Thermostat
Explore Carrier Smart Thermostats
Choosing a Carrier smart thermostat provides enhanced control over your home's heating and cooling, offering convenience and energy savings. With features like remote access, energy usage tracking, and adaptive scheduling, a Carrier smart thermostat can help optimize comfort while reducing utility costs. Carrier smart thermostats also integrates seamlessly with other smart home devices, making it a perfect addition to a modern, connected home. Explore Carrier's line of smart thermostats today.