![carrier-mcy7-vrf-single-phase-heat-pump-system](https://images.carriercms.com/image/upload/v1626120081/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-mcy7-vrf-single-phase-heat-pump-system.png)
Toshiba Carrier Single-Phase Heat Pump
MCY7
Multi-zone system with up to 21.5 SEER and 11.5 HSPF
Type Outdoor Heat Pump
Connect With a Local Expert
Overview
The Toshiba Carrier VRF System is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units have stacked dual condenser fan with side blow arrangement.
Product Features
- Available in 3, 4 & 5-ton capacity range
- 100% heating capacity at 5° F for 3, 4 ton and 80% heating capacity for 5 ton unit
- Ability to connect up to 9 multiple style indoor units on a 5 ton system
- 2-pipe heat pump system
- High performance outdoor unit with Inverter-driven twin rotary compressor
- 208/230-1-60Hz power supply
- Cooling Operating Range: 23° F to 122° F
- Heating Operating Range: -13° F to 60° F
- Connected capacity up to 135%
- Up to 21.5 SEER cooling efficiency
- Up to 11.5 HSPF heating efficiency
- Quiet outdoor operation
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Factory-provided controls
- Single point electric connections
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty. 7-year limited warranty on compressor only.