![toshiba-carrier-vrf-med-static-duct-MMDB-U](https://images.carriercms.com/image/upload/v1677253016/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-vrf-med-static-duct-MMDB-U.png)
Toshiba Carrier Medium Static Duct
MMDB-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Toshiba Carrier Medium Static Duct indoor unit is ideal for single room hideaway applications.
Unit height (10.9 inches) combined with ability to handle external static pressure (up to 0.8 in wg) makes it an excellent choice for plenum applications.
Product Features
- Available in 12 different capacities
- 208-230V/1/60Hz voltage
- Energy efficient DC fan motor
- Three fan speed – high, medium & low
- Built in condensate lift up to 24.3”
- Knock out for outside air opening (ventilation)
- Reversible rear to bottom return
- Accessories like filter rail kit & zoning duct flange
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.