![toshiba-carrier-vrf-high-static-duct-MMDH-U](https://images.carriercms.com/image/upload/v1677253590/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-vrf-high-static-duct-MMDH-U.png)
Toshiba Carrier High Static Duct
MMDH-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Toshiba Carrier High Static Duct indoor unit can handle higher static pressure (1.0 in wg) to support longer ductwork serving multiple zones and are ideal for hideaway / plenum applications.
Product Features
- Available in 7 different capacities
- 208-230/1/60Hz power supply
- Energy efficient DC motor
- Three fan speeds - high, medium, low
- Built in condensate lift up to 24.3” (24k-54k)
- Knock out for outside air opening (ventilation)
- Accessories like filter rail kit & zoning duct flange
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.