![toshiba-carrier-low-static-duct-MMDP-U](https://images.carriercms.com/image/upload/v1677253016/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-low-static-duct-MMDP-U.png)
Toshiba Carrier Low Static Duct
MMDP-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Toshiba Carrier Slim Duct indoor units are ideal for soffitt or low plenum height applications.
Product Features
- Available in 5 different capacities
- 208-230V/1/60Hz voltage
- Energy efficient DC fan motor
- Three fan speed – high, medium & low
- Built in condensate lift up to 7”
- Knock out for outside air opening (ventilation)
- Reversible rear to bottom return
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.