error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
![carrier-mmdv-vrf-vertical-air-handling-unit](https://images.carriercms.com/image/upload/v1626120083/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-mmdv-vrf-vertical-air-handling-unit.png)
Toshiba Carrier Vertical AHU
MMDV
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Toshiba Carrier Vertical Air Handling unit is ideal for closet applications. The Vertical Air Handling unit is also multi-positional unit – vertical and horizontal right discharge.
Product Features
- Available in eight different capacities
- 208/230-1-60Hz power supply
- Energy efficient ECM
- Three fan speeds – high, medium, low
- Multi-position installation, vertical standing or placed horizontally
- Max static pressure of 0.8" ESP (based on size)
- Exterior Panel – 19 to 22 gauge galvanized with baked on polyester powder coating
- ½” fiberglass insulation as standard
- 1” MERV 3 filter as standard
- Factory-supplied, field-installed electric heater, filter and filter racks, and return air plenum
- Quiet operation
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.