Overview
The Toshiba Carrier Vertical Air Handling unit is ideal for closet applications. The Vertical Air Handling unit is also multi-positional unit – vertical and horizontal right discharge.
Product Features
- Backwards compatible with e-series systems
- Available in eight different capacities
- 208/230-1-60Hz power supply
- Energy efficient ECM
- Three fan speeds – high, medium, low
- Multi-position installation, vertical standing or placed horizontally
- Max static pressure of 0.8" ESP (based on size)
- Exterior Panel – 19 to 22 gauge galvanized with baked on polyester powder coating
- ½” fiberglass insulation as standard
- 1” MERV 3 filter as standard
- Factory-supplied, field-installed electric heater, filter and filter racks, and return air plenum
- Quiet operation
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.