![toshiba-carrier-vrf-recessed-indoor-floor-console-unit-MMLB-U](https://images.carriercms.com/image/upload/v1677253016/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-vrf-recessed-indoor-floor-console-unit-MMLB-U.png)
Toshiba Carrier Floor Console - Recessed
MMLB-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Toshiba Carrier u-Series Floor Console – Recessed units are installed inside a wall mounted on the floor. Typically this type of unit is installed under the window or hallway application.
Product Features
- Available in six different capacities
- 208/230V-1-60Hz power supply
- Energy efficient DC fan motor
- Three fan speeds - High, Medium, Low
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.