![toshiba-carrier-vrf-compact-4-way-cassette-MMUM-U](https://images.carriercms.com/image/upload/v1677849842/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-vrf-compact-4-way-cassette-MMUM-U.png)
Toshiba Carrier Compact 4-Way Cassette
MMUM-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
Toshiba Carrier u-series Compact 4-Way Cassette indoor unit delivers air in all four directions to evenly condition a space.
Product Features
- Available in 5 different capacities
- 208-230V/1/60Hz voltage
- Energy efficient DC fan motor
- Three fan speed – high, medium & low
- Louver control (fixed or swing)
- Panel / grille – fits the 2’ x 2’ ceiling grid
- Built in condensate lift up to 25”
- Knock out for outside air opening (ventilation)
- Optional accessories like – Wireless controller & receiver kit, occupancy sensor kit etc.
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.