![toshiba-carrier-1-way-cassette-MMUY-U](https://images.carriercms.com/image/upload/v1677253016/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-1-way-cassette-MMUY-U.png)
Toshiba Carrier 1-Way Cassette
MMUY-U
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Toshiba Carrier u-series VRF one-way cassette provides excellent comfort delivering condition air flow for ideal space coverage
Product Features
- Available in 6 different capacities
- 208-230V/1/60Hz voltage
- Energy efficient DC fan motor
- Three fan speed – high, medium & low
- Louver control (fixed or swing)
- Panel / grille mount flush with ceiling
- Built in condensate lift up to 15.4”
- Knock out for outside air opening (ventilation)
- Optional accessories like – Wireless controller & receiver kit, occupancy sensor kit etc.
Reliability Features
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.