![carrier-mmyf-1p-vrf-single-phase-heat-recovery-system](https://images.carriercms.com/image/upload/v1626120085/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-mmyf-1p-vrf-single-phase-heat-recovery-system.png)
Toshiba Carrier Single-Phase Heat Recovery
MMYF-1P
Multi-zone system with up to 26.6 IEER and 31.3 SCHE for premium energy savings
Type Outdoor Heat Pump
Connect With a Local Expert
Overview
The Toshiba Carrier VRF system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The Single-phase VRF heat recovery outdoor unit is a single module with the twinning capability up to 12 tons to achieve greater capacity.
Product Features
- Available in 6 ton single module which can be twinned up to 12-tons capacity
- Ability to connect up to 25 indoor units
- 3-pipe heat recovery system
- High performance outdoor units with all Inverter driven twin rotary compressor
- DC inverter condenser fan motor
- 208/230-1-60Hz voltage
- Cooling ambient operating temperature is 14° F to 122° F and heating ambient operating temperature is -13° F to 60° F
- Connected capacity is up to 150%
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Unit performance is in accordance with AHRI 1230 standards
- Compressor and condenser fan motor are Inverter driven
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Indoor units can be connected using Y-branch joints, branch headers, flow selector box or multiport flow selector box
- Factory provided controls
- Individual power connection for each module
- Outdoor units are connected using twinning kits provided from factory
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty. 7-year limited warranty on compressor only.