![toshiba-carrier-single-phase-heat-recovery-MMYF-U](https://images.carriercms.com/image/upload/v1705948425/carrier/residential-hvac/products/variable-refrigerant-flow/toshiba-carrier-single-phase-heat-recovery-MMYF-U.png)
Toshiba Carrier u-Series Heat Recovery
MMYF-U
Multi-zone system with up to 26.5 IEER and 35 SCHE for premium energy savings
Type Outdoor Heat Pump
Connect With a Local Expert
Overview
The Toshiba Carrier VRF U-Series system is a combination of an outdoor unit and an indoor unit connected by refrigerant piping and wiring. The U-Series VRF heat recovery outdoor unit is a single module with the twinning capability up to 42 tons to achieve greater capacity.
Product Features
- Available from 6 to 42 tons
- Ability to connect up to 74 indoor units
- 3-pipe heat recovery system
- High performance outdoor unit
- DC inverter condenser fan motor
- 208/230-3-60Hz and 460V-3-60 power supply
- Cooling ambient operating temperature is -10° F to 125° F and heating ambient operating temperature is -22° F to 60° F for standard unit and -30° F to 60° F for Elite Heat unit
- Connected capacity is up to 200%
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Unit performance is in accordance with AHRI 1230-2021 standards
- Compressor and condenser fan motor are inverter driven
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Indoor units can be connected using Y-branch joints, branch headers, flow selector box or multiport flow selector box
- Factory provided controls Individual power connection for each module
- Outdoor units are connected using twinning kits provided from factory
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty. 7-year limited warranty on compressor only.