![carrier-40VM900006-vrf-controller](https://images.carriercms.com/image/upload/v1631037594/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40VM900006-vrf-controller.png)
Carrier Touch Screen Central Controller
40VM900006
The 40VM900006 is compatible with both indoor & outdoor Carrier VRF units.
Type Carrier VRF
Connect With a Local Expert
Overview
The Touch Screen Central Controller is a low voltage controller mounted on the wall that provides site-level control of multiple Carrier VRF systems. The controller allows central management of mode, set-point and scheduling of indoor units.
Product Features
- Three levels of account management, up to 20 users
- Remote access to the system
- Alarm notification via email
- Dual setpoint control
- Weekly scheduling
- Settings: Mode, Fan Speed, Swing, Temperature Range and Dual Set Point Control
- Digital input and digital output
- Controls up to 384 indoor units
- Recognize units automatically
- Error code display
Installation Features
- Interface is powered from field-supplied 24VAC power.