Overview
The Toshiba Carrier wired compact controller provides a scaled down local controller at a lower price point now backwards compatibile with e-Series systems. This controller is the first compact wired controller with the new u-series protocol.
Product Features
- Easy Operations with few buttons
- Pattern LCD
- Large display
- Operating Temperature Range: 32-104F
- Color: White
- Communicating: Yes
- Wi-Fi Compatible: No
- Length: 4.7 in
- Width: 0.9 in
- Height: 6.1 in
- Weight: 0.2 lb