Toshiba Carrier Wired Programmable Remote Controller
RBC-AWSU52-UL
Compatible with Toshiba Carrier VRF systems
Type: Carrier Toshiba VRF
Overview
The wired remote controller (programmable) is a low voltage thermostat mounted on the wall that maintains room temperature by controlling system operation.
Product Features
- Easy Operations with few buttons
- Pattern LCD
- Large display
- Operating Temperature Range: 32-104F
- Color: White
- Communicating: Yes
- Wi-Fi Compatible: No
- Length: 4.7 in
- Width: 0.9 in
- Height: 6.1 in
- Weight: 0.2 lb