Toshiba Carrier Compact Central Controller
TCB-SC640U-UL
Compatible with Toshiba Carrier VRF systems
Type: Carrier Toshiba VRF
Overview
The Toshiba Carrier central controller provides a scaled down central controller at a lower price point with the new u-series protocol. This controller is now backwards compatibile with e-Series systems and perfect for multifamily and small scale commercial applications
Product Features
- Control and monitoring for up to 64 units with up to 10 zones
- Affordable alternative for a Central Control
- Voltage: 110-125-1-60
- Operating temperature range: 32 - 104
- Color: White
- Communicating: Yes
- Wi-Fi Compatible: No
- Length: 8.7 in
- Width: 4.1 in
- Height: 6.1 in
- Weight: 1.2 lb