Passer au contenu principal
toshiba-carrier-light-commercial-heat-pump-RAVAT2

Toshiba Carrier Lt. Commercial Heat Pump

RAVAT2
Single-zone system with up to 25.5 SEER2 for premium cooling energy savings & 11.3 HSPF2 for enhanced heating energy savings.
Type: Single Zone

Overview

Toshiba Carrier light commercial heat pump is compact, unobtrusive, and so quite you won’t even know it’s there. The heat pump outdoor unit operates at as low as 48 db(A), which is about the same noise level as having a normal conversation. The indoor units feature sleek designs and seamlessly integrate into any space or décor style. Lastly, with variety of sophisticated yet easy to use controllers can monitor and operate the system to its optimal efficiency.

The heat pump can provide consistent temperature all year around. The system can operate in cooling as low as 5°F to a high of 115°F, and in heating as low as -13°F to a high of 59°F ambient temperatures.

This heat pump offers four different styles of indoor unit match up – High Wall (RAVKR2), Underceiling (RAVCT2), 4-Way Cassette (RAVUT2) and Medium Static Duct (RAVBT2).

Product Features

  • System line up from 1 to 4-ton capacity
  • High efficiency – SEER2 up to 25.5, EER2 up to 13.5 and HSPF2 up to 11.3
  • Four different styles of indoor units
  • Meets energy star ratings
  • Max total piping length up to 246 ft
  • Wider operating range
WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings
Select sizes ENERGY STAR® certified. Up to 25.5 SEER2 & 11.3 HSPF2 for premium energy savings.
comfort-features-icon
Comfort Features

Premium comfort features for more precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Single-zone system.

sound-performance-icon
Sound Performance

Extremely quiet operation for peace and comfort.

warranty icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.