Passer au contenu principal
toshiba-carrier-ducted-indoor-unit-RAVBT2

Toshiba Carrier Ducted Indoor Unit

RAVBT2
Our ducted indoor unit is compatible with our RAVAT2 single-zone ductless heat pump.
Type: Single Zone

Overview

The Toshiba Carrier ducted indoor unit is unobtrusive, and so quite you won’t even know it’s there. The indoor unit operates at as low as 25 db(A), which is about the same noise level as having a whispering conversation. The indoor unit height (10.9 inches) makes it a perfect candidate for plenum applications. Lastly, with variety of sophisticated yet easy to use controllers can monitor and operate the system to its optimal efficiency.

The medium static duct indoor unit offers features like three speed fan operation, outside air knock out for ventilation requirement, static pressure to handle long duct lines and built-in condensate lift mechanism.

This indoor unit can be matched with outdoor unit (RAVAT2) in 1:1 configuration for seven different systems.

Product Features

  • Product family line up from 1 to 4-ton capacity
  • Seven different sizes
  • Sound level as low as 25 db(A)
  • Powered from outdoor unit
  • Knock out for ventilation air
  • Built in condensate lift of 24.3 inches
  • Handle external static pressure up to 0.6” WG.
  • Optional accessories (sold separate)
    • Zoning duct flange
    • Duct flange for outside air knockout
WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings

Energy savings are dependent on outdoor unit pairing. Install with select outdoor units for premium or enhanced energy savings.

comfort-features-icon
Comfort Features

Install with select outdoor units for premium comfort features that can offer precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Compatible with our RAVT single-zone ductless heat pump.

sound-performance-icon
Sound Performance
Extremely quiet operation for peace and comfort.
warranty icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.