Passer au contenu principal
toshiba-carrier-high-wall-indoor-unit-RAVKR2

Toshiba Carrier High Wall Indoor Unit

RAVKR2
Designed for a high wall installation and is compatible with our RAVAT2 single-zone ductless heat pump.
Type: Single Zone

Overview

The Toshiba Carrier high wall indoor unit is compact, unobtrusive, and so quite you won’t even know it’s there. The indoor unit operates at as low as 28 db(A), which is about the same noise level as having a whispering conversation. The indoor units feature sleek designs and seamlessly integrate into any space or décor style. Lastly, with variety of sophisticated yet easy to use controllers can monitor and operate the system to its optimal efficiency.

The high wall indoor unit offers features like three speed fan operation, fixed or oscillating louver operation, built in display panel with infrared signal receiver and include wireless remote controller.

This indoor unit can be matched with outdoor unit (RAVAT2) in 1:1 configuration for five different systems.

Product Features

  • Product family line up from 1 to 3-ton capacity
  • Five different sizes
  • Sound level as low as 28 db(A)
  • Aesthetic pleasing design
  • Fixed or oscillating louver operation
  • Built in display panel with infrared signal receiver
  • Powered from outdoor unit
  • Refrigerant pipe connection – left, right, rear or bottom
  • Wireless remote controller (included)
WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings

Energy savings are dependent on outdoor unit pairing. Install with select outdoor units for premium or enhanced energy savings.

comfort-features-icon
Comfort Features

Install with select outdoor units for premium comfort features that can offer precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones
Compatible with our RAVAT2 single-zone ductless heat pump.
sound-performance-icon
Sound Performance
Extremely quiet operation for peace and comfort.
warranty icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.