Passer au contenu principal
toshiba-carrier-cassette-indoor-unit-RAVUT2

Toshiba Carrier Cassette Indoor Unit

RAVUT2
Blends into your over-head space to deliver quiet comfort and is compatible with our RAVAT2 single-zone ductless heat pump.
Type: Single Zone

Overview

The Toshiba Carrier cassette indoor unit compact, unobtrusive, and so quite you won’t even know it’s there. The indoor unit operates at as low as 31 db(A), which is about the same noise level as having a whispering conversation. The indoor units feature sleek designs and seamlessly integrate into any space or décor style. Lastly, with variety of sophisticated yet easy to use controllers can monitor and operate the system to its optimal efficiency.

The 4-way cassette indoor unit offers features like three speed fan operation, fixed or oscillating louver operation, outside air knock out for ventilation requirement, branch duct knockout for supply duct and built-in condensate lift mechanism.

This indoor unit can be matched with outdoor unit (RAVAT2) in 1:1 configuration for six different systems.

Product Features

  • Product family line up from 1.5 to 4-ton capacity
  • Six different sizes
  • Sound level as low as 31 db(A)
  • Aesthetic pleasing grille / panel design
  • Fixed or oscillating louver operation
  • Powered from outdoor unit
  • Knock out for ventilation air
  • Built in condensate lift of 26 inches
  • Optional accessories (sold separate)
    • Wireless remote controller kit
    • Duct flange for outside air knockout
    • Fresh air chamber kit
    • Spacer for height
    • Air discharge direction kit
WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings

Energy savings are dependent on outdoor unit pairing. Install with select outdoor units for premium or enhanced energy savings.

comfort-features-icon
Comfort Features

Install with select outdoor units for premium comfort features that can offer precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones
Compatible with our RAVAT2 single-zone ductless heat pump.
sound-performance-icon
Sound Performance

Quiet operation for peace and comfort.

warranty icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.