Passer au contenu principal
Carrier-GW

Performance™ Water-to-Water Geothermal Heat Pump

GW
Radiant/hydronic system that produces hot and chilled water with premium energy savings
Coût initial: $$

Overview

This geothermal heat pump delivers the comfort with hot water for your radiant or hydronic system. It can also help cut your costs for domestic hot water production.

If your needs extend to cooling, in some cases, this model's innovative design can also work in conjunction with a hydronic air handler to utilize chilled water to produce cool air for your home in the summertime.

WHY THIS GEOTHERMAL HEAT PUMP IS RIGHT FOR YOU
energy savings icon
Energy Savings

ENERGY STAR® certified. Up to 25.7 EER for premium cooling energy savings and up to 3.8 COP premium heating energy savings.

comfort-features-icon
Comfort Features

Enhanced comfort features for improved temperature control and more consistent comfort.

humidity-control-icon
Humidity Control

Install with furnace or fan coil with a variable-speed blower motor for excellent humidity control. This combination can operate at lower speeds for longer times extracting more humidity from your indoor air.

sound-performance-icon
Sound Performance

Varies based on the furnace/fan coil that is installed but this outdoor unit features sound reducing technologies for quiet operation.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty icon
Warranty

10-year parts and labor limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.