Passer au contenu principal
performance-horizontal-energy-recovery-ventilator-ERVXXSH

Performance™ Horizontal Energy Recovery Ventilator

ERVXXSHB

Ideal for warmer climates and horizontal installations. Offers airflow up to 145 cubic feet per minute.

Application: Humid summer

Overview

Carrier® Energy Recovery Ventilators (ERVs) are designed to minimize energy loss while bringing fresh air into your home and exiting stale air year round. 

Energy recovery ventilators use the outgoing air's thermal energy to pre-condition the air coming in so you can enjoy fresh air without overworking your system.

Energy recovery ventilators are best used in climates where the summer is hot and humid.

WHY THIS VENTILATOR IS RIGHT FOR YOU
climate-icon
Climate

Energy recovery ventilators are ideal for warmer climates with humid summers.

comfort-features-icon
Comfort Features

Brings in outside air and exhausts polluted air while maintaining indoor comfort levels. Also removes excess indoor humidity to enhance comfort.

energy savings icon
Energy Savings

Can help improve energy savings by pre-conditioning the outside air brought into your home.

warranty icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.