Toshiba Carrier Opti-V Systems
Toshiba Carrier Opti-V systems are designed to deliver high-efficiency comfort and flexible zoning solutions for both residential and light commercial spaces. Requiring just a single wall penetration, the Opti-V heat pump can support up to nine indoor units—each providing individualized temperature control, quiet performance, and optimized energy usage.
Built with inverter-driven, variable-speed compressor technology, Toshiba Carrier Opti-V heat pumps ensure consistent comfort—even in extreme conditions. They deliver reliable heating in outdoor temperatures as low as -22°F and efficient cooling in heat up to 125°F.
Compact and space-conscious, these systems are ideal for installations in properties with zero-lot lines or zoning limitations. With operating sound levels as low as 59 dB(A) and refrigerant line lengths up to 984 feet (300 meters), Opti-V systems provide versatile, quiet comfort with precision control across multiple zones.
Why Opti-V Is Right For You
Air Quality
Multi-poise air handler is compatible with a MERV 13 filter for enhanced indoor air quality.
Energy Savings
Offers efficiency ratings up to 20 SEER2, 13.3 EER2, and 10.1 HSPF2 for year-round performance.
Comfort Features
The inverter-driven variable-speed compressor delivers the exact refrigerant level required for each zone.
Minimal Installation
Supports up to 9 indoor units through a single wall penetration for streamlined installation.
Size
Warranty
Eligible for a 10-year limited parts warranty with registration within 90 days of installation.
Type Thermopompe extérieure
Système multizone avec cote SEER jusqu’à 21,5 et cote HSPF jusqu’à 11,5
Type Thermopompe extérieure
Système multizone avec cote SEER allant jusqu’à 26,5 et cote HSPF allant jusqu’à 35 pour des économies d’énergie optimales.
Type Thermopompe extérieure
Système multizone avec cote IEER allant jusqu’à 26,6 et cote SCHE allant jusqu’à 31,3 pour des économies d’énergie optimales
Type Thermopompe extérieure
Type Unité de toit
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilateur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Ventilo-convecteur intérieur
Type Carrier Toshiba VRF
Type Carrier Toshiba VRF
Type Carrier Toshiba VRF
Advantages of Toshiba Carrier Opti-V Systems
Indoor Comfort Options to Match Your Space
- Ductless units are perfect for areas with minimal space and offer flexible, multi-directional airflow.
- Ducted units can work with short duct runs to serve multiple rooms from a single indoor unit, blending discreet installation with efficient coverage.