Banner_Vector_eCool_Trailer_Unit_black_version

První autonomní elektrický chladicí systém

100% electric, 100% autonomous, 100% power

Carrier Transicold has reaffirmed its commitment to reducing emissions, improving sustainability and increasing efficiency across the refrigerated transport sector with the launch of the first fully autonomous, all-electric engineless refrigerated trailer system, the Vector® eCool™.

This new technology represents a giant step forward for trailer refrigeration. The eCool™ system is a sustainable solution that ticks all of the boxes of electrification and decarbonisation that produces no direct engine polluting emission.

Vector_eCool_brochure
Download the brochure
Enter your information to download the brochure now and get more information about this sustainable solution that ticks all of the boxes of electrification and decarbonisation that produces no direct engine polluting emission.
Download the brochure
Background-flexibility-and-sustainability Background-flexibility-and-sustainability
A sustainable and low noise solution

Utilising a new energy recovery and storage system, the Vector eCool converts kinetic energy generated by the trailer axle and brakes into electricity, that is then stored in a battery pack powering the refrigeration unit. This loop creates a fully autonomous system that produces no direct carbon dioxide or particulate emissions.

The Vector eCool is also PIEK-compliant, meaning when use with City versions of the Vector® HE 19, the operating noise of the system is below 60 dB(A). Combined with its emissions performance, the Vector eCool provides the ultimate solution to tightening inner-city and urban regulations.

Key benefits

picto-sustainable

LOW AND ULTRA-LOW EMISSION ZONE

No direct engine polluting emission.

picto-energy

ELETRICAL AND AUTONOMOUS

Move to a full electrical solution without any autonomy issues.

picto-edrive

EFFICIENCY 

E-drive technology allows for maximum cooling capacity and reduced maintenance.

picto-piek

LOW NOISE EMISSION  

PIEK compliant -60dB(A).

Vector_eCool_trailer_banner Vector_eCool_trailer_banner
Energy optimization

The Vector eCool is more than a simple solution designed to store electricity in a battery pack. This system is a comprehensive energy management system that monitors the energy input and output of the battery pack to provide the best balance between autonomy, cold chain and return on investment.

The battery pack is consequently able to recharge itself automatically according to its environment and to the customer's application.

Vector_eCool_energy_balance

Axle
Battery axle
Carrier Transicold has partnered with European chassis-related manufacturer experts to design Vector eCool's axle: VALX and SAF-HOLLAND. By collaborating with professionals of the sector on this innovative solution, Carrier & VALX and SAF-HOLLAND have the potential to completely change the face of refrigerated transport.
Další informace o systému Vector® eCool™
Podívejte se na video Vector® eCool™
VECTOR HE 19