Citimax High-Cab Range

Specifically designed for high-cab heavy trucks

 

BENEFITS

  • More flexibility & loading
  • Fast pull-down
  • Easy installation
  • Better goods safety
  • Global proven product

As new members of the Citimax range, the Citimax high-cab models continues the reliability, capability, and accurate temperature control.

The major feature of Citimax high-cab range is the compact condenser, providing customers with easy installation and flexibility. The evaporator is an ultra-thin design for more loading. Sufficient air flow and strong air speed guarantee the accuracy of temperature control in the box.

Strong Capacity

Strong capacity guarantees a faster temperature pull-down speed. Sufficient air flow provides a better air distribution and temperature accuracy.

Installation

Part of the hose fittings are pre-assembled to improve the installation quality and reduce on-site work. Multiple compressor accessories can provide the proper solution for various applications.

Control & Accuracy

Box temperature control range: -29°C~30°C.

Temperature control accuracy: +/- 1°C.

Sufficient heating capacity protects your goods from extreme low ambient temperatures.

Upgraded defrost function ensures stable box temperature during defrosting which is critical for sensitive goods.

Proven Reliability

The Citimax range benefits from over 200 million running hours in on-site applications. Developed by the Carrier Global R&D Center, the Citimax range uses proven refrigeration industry components. The Carrier Transicold quality process certifies the conformity of all unit components.

Benefits

  • More flexibility & loading
  • Fast pull-down
  • Easy installation
  • Better goods safety
  • Global proven product
Model Citimax 1000 Citimax 1100
Cooling Capacity

8,000W(0℃/30℃)

4,200W(-20℃/30℃)

10,200W(0℃/30℃)

5,100W(-20℃/30℃)

Air Flow 3,300(m³/h 3,300(m³/h
Condenser

1780×304×388

(W×H×D,mm)

1780×304×388

(W×H×D,mm)

Evaporator

1560×225×689

(W×H×D,mm)

1560×225×689

(W×H×D,mm)

Weight 95KG 99KG
Voltage 24V 24V

As new members of the Citimax range, the Citimax high-cab models continues the reliability, capability, and accurate temperature control.

The major feature of Citimax high-cab range is the compact condenser, providing customers with easy installation and flexibility. The evaporator is an ultra-thin design for more loading. Sufficient air flow and strong air speed guarantee the accuracy of temperature control in the box.

Strong Capacity

Strong capacity guarantees a faster temperature pull-down speed. Sufficient air flow provides a better air distribution and temperature accuracy.

Installation

Part of the hose fittings are pre-assembled to improve the installation quality and reduce on-site work. Multiple compressor accessories can provide the proper solution for various applications.

Control & Accuracy

Box temperature control range: -29°C~30°C.

Temperature control accuracy: +/- 1°C.

Sufficient heating capacity protects your goods from extreme low ambient temperatures.

Upgraded defrost function ensures stable box temperature during defrosting which is critical for sensitive goods.

Proven Reliability

The Citimax range benefits from over 200 million running hours in on-site applications. Developed by the Carrier Global R&D Center, the Citimax range uses proven refrigeration industry components. The Carrier Transicold quality process certifies the conformity of all unit components.

Benefits

  • More flexibility & loading
  • Fast pull-down
  • Easy installation
  • Better goods safety
  • Global proven product
Model Citimax 1000 Citimax 1100
Cooling Capacity

8,000W(0℃/30℃)

4,200W(-20℃/30℃)

10,200W(0℃/30℃)

5,100W(-20℃/30℃)

Air Flow 3,300(m³/h 3,300(m³/h
Condenser

1780×304×388

(W×H×D,mm)

1780×304×388

(W×H×D,mm)

Evaporator

1560×225×689

(W×H×D,mm)

1560×225×689

(W×H×D,mm)

Weight 95KG 99KG
Voltage 24V 24V