ECO-DRIVE
Save fuel and weight with ECO-DRIVE
The ECO-DRIVE is a power module, which is fitted to the side of the truck's chassis. 400V/3/50Hz is delivered and constantly available. This pump is connected to the truck engine via a PTO (power take off). The hydraulic system drives a generator located inside the power module delivering a constant 400V/3/50Hz.
A control is integrated within the hydraulic system, called X-Flow. This innovative system operates independent of the truck’s engine speed and ensures 100 % capacity is always available. The system communicates with the CAN bus of the truck.
BENEFITS
- 100 % capacity from idle speed of the truck's engine thanks to X-Flow function.
- Saves time (with sea container transport).
- Significant fuel saving (2 to 4 liters per hour).
- Availability of electrical power for other applications due to constant 400V/3/50Hz supply.
- Very low noise system.
- Low emissions as power is generated by the truck's engine (Euro 6).
- Limited maintenance required.
- Quiet operation even at 100 % capacity.
- Low weight with 175 kg for the complete system.
| Model | 25 | 30 | 35 | 40 | 45 |
| Volt | 400 / 460 Volt | ||||
| Current (max.) | 30 A | 35 A | 40 A | 50 A | 50 A |
| Output (max.) | 25 kVA | 30 kVA | 35 kVA | 40 kVA | 45 kVA |
| Frequency | 50 / 60 Hz | ||||
| Dimensions (HxWxD) | 60x50x80 cm | 60x50x80 cm | 60x50x80 cm | 70x50x80 cm | 70x50x80 cm |
| Weight (kg) | 160 | 160 | 170 | 240 | 240 |
BENEFITS
- 100 % capacity from idle speed of the truck's engine thanks to X-Flow function.
- Saves time (with sea container transport).
- Significant fuel saving (2 to 4 liters per hour).
- Availability of electrical power for other applications due to constant 400V/3/50Hz supply.
- Very low noise system.
- Low emissions as power is generated by the truck's engine (Euro 6).
- Limited maintenance required.
- Quiet operation even at 100 % capacity.
- Low weight with 175 kg for the complete system.
| Model | 25 | 30 | 35 | 40 | 45 |
| Volt | 400 / 460 Volt | ||||
| Current (max.) | 30 A | 35 A | 40 A | 50 A | 50 A |
| Output (max.) | 25 kVA | 30 kVA | 35 kVA | 40 kVA | 45 kVA |
| Frequency | 50 / 60 Hz | ||||
| Dimensions (HxWxD) | 60x50x80 cm | 60x50x80 cm | 60x50x80 cm | 70x50x80 cm | 70x50x80 cm |
| Weight (kg) | 160 | 160 | 170 | 240 | 240 |
Works well with