Hero-Neos-HE-electric

Neos eCool™: the electric solution for LCV

The compact, low-emission, high-performance battery pack solution for LCVs

For refrigeration units with smaller electrical power needs, Carrier Transicold can link your refrigeration unit to a Mastervolt battery pack. The Neos HE - High Efficiency range is compatible with 12V battery packs, offering electric-powered solutions for vehicles up to 12 m3. With two installation concepts, Neos can be integrated into the vehicle or fitted externally and is a versatile and reliable choice for customers operating in cities looking for reliability, sustainability and driver comfort.

Hero-Neos-HE-Electric-Options Hero-Neos-HE-Electric-Options

 Plug_play

100% electric

Compatible with 12V battery packs

 cooling_capacity

Constant cooling capacity

12V architecture allowing 100% of cooling capacity

 electric

Improved electrical consumption

-24% consumption*

*Compared to legacy Neos 100S

Battery pack

Mastervolt is Carrier Transicold’s approved battery pack solution and offers high performances for such a compact solution. Existing in 2.75 kWh or 5.5 kWh, this package includes the 100A charger which communicates with the battery for a quick recharge and ensure a maximum safety on your operations. The system is easily monitored with its own cab command.

The battery pack is a perfect solution for vehicles with no possibility to connect a 12V refrigeration unit as well as for customers looking for a fully autonomous electrical reefer solution.

Mastervolt is a brand of Mastervolt International B.V. Snijdersbergweg 93 NL-1105 AN Amsterdam – NL

Mastervolt_battery

Vector_eCool
Vector eCool
Pulsor_eCool
Pulsor eCool
Syberia_electric
Syberia eCool
Neos_electric
Neos eCool