Vector 1550
The best choice for fuel efficiency, it combines the reliability of E-drive™ all-electric technology with a low-consumption engine.
BENEFITS:
- Protecting cargo
- Maximizing uptime
- Ensuring sustainability
- Versatility
Versatility and optimized cost of ownership for long haul deliveries and distribution assignments requiring frequent door openings.
MISSION
Your mission requires long haul temperature controlled transport and distribution with frequent door openings?
SOLUTION
The Vector 1550 unit combines efficient patented E-Drive technology with an economizer. It is ready to handle a wide range of logistical challenges with low cost of ownership and a balanced capacity of 14 700 Watts.
TECHNOLOGY
The Vector 1550 unit is equipped with patented E-Drive technology. Benefiting from the economizer capacity boost, the hermetic compressor has been downsized enabling a reduction in engine size.
BENEFITS
Protecting cargo Maximizing uptime Ensuring sustainability Versatility.
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Diesel High Speed capacity 0°C (W)
|
14 800
|
| Diesel High Speed capacity -20°C (W) | 8 200 |
| Diesel Low Speed capacity 0°C (W) | 11 830 |
| Diesel Low Speed capacity -20°C (W) | 6 850 |
| Capacity on electrical stand by 0°C (W) | 12 800 |
| Capacity on electrical stand by -20°C (W) | 7 100 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 8 800 |
| Diesel Low speed 18°C/-18°C (W) | 5 000 |
| Standby 18°C/-18°C (W) | 5 000 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/h | 5 700 |
Weight
(Including battery)
| S version (Standard) | 725 kg | |
| T version (Low noise) | 731 kg |
Engine
| Model | CT 4-91TV |
| Displacement | 1498 cm3 |
| n° of cylinders | 4 |
| Maintenance Interval | 1500 hrs |
Compressor
| Model | ZF19VE-164 |
| Displacement | 123 cm3 |
| n° of cylinders | Scroll |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
| Rating | 16 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 5 kg |
Sound Pressure
| Standard | Low Noise | |
| High Speed | 73 dBA | 71 dBA |
| Low Speed | 63.4 dBA | 66 dBA |
| Standby | 62,6 dBA | 60,7 dBA |
Sound Power Lwa
| S (Road and Stand-by version) | 98 db |
| T (Low Noise version) | 96 db |
Unit
| Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
| Body opening | L 1700 x H 1170 mm |
Versatility and optimized cost of ownership for long haul deliveries and distribution assignments requiring frequent door openings.
MISSION
Your mission requires long haul temperature controlled transport and distribution with frequent door openings?
SOLUTION
The Vector 1550 unit combines efficient patented E-Drive technology with an economizer. It is ready to handle a wide range of logistical challenges with low cost of ownership and a balanced capacity of 14 700 Watts.
TECHNOLOGY
The Vector 1550 unit is equipped with patented E-Drive technology. Benefiting from the economizer capacity boost, the hermetic compressor has been downsized enabling a reduction in engine size.
BENEFITS
Protecting cargo Maximizing uptime Ensuring sustainability Versatility.
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Diesel High Speed capacity 0°C (W)
|
14 800
|
| Diesel High Speed capacity -20°C (W) | 8 200 |
| Diesel Low Speed capacity 0°C (W) | 11 830 |
| Diesel Low Speed capacity -20°C (W) | 6 850 |
| Capacity on electrical stand by 0°C (W) | 12 800 |
| Capacity on electrical stand by -20°C (W) | 7 100 |
Heating Capacity
| Diesel High speed 18°C/-18°C (W) | 8 800 |
| Diesel Low speed 18°C/-18°C (W) | 5 000 |
| Standby 18°C/-18°C (W) | 5 000 |
Airflow
(High speed engine operation)
| (AMCA 21085) m3/h | 5 700 |
Weight
(Including battery)
| S version (Standard) | 725 kg | |
| T version (Low noise) | 731 kg |
Engine
| Model | CT 4-91TV |
| Displacement | 1498 cm3 |
| n° of cylinders | 4 |
| Maintenance Interval | 1500 hrs |
Compressor
| Model | ZF19VE-164 |
| Displacement | 123 cm3 |
| n° of cylinders | Scroll |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
| Rating | 16 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 5 kg |
Sound Pressure
| Standard | Low Noise | |
| High Speed | 73 dBA | 71 dBA |
| Low Speed | 63.4 dBA | 66 dBA |
| Standby | 62,6 dBA | 60,7 dBA |
Sound Power Lwa
| S (Road and Stand-by version) | 98 db |
| T (Low Noise version) | 96 db |
Unit
| Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
| Body opening | L 1700 x H 1170 mm |