Vector 1950
Gives you the muscle you need to master the cold chain
BENEFITS:
- Maximising uptime
- Protecting cargo
- Ensuring sustainability
- Intensive use


Precise temperature control for deliveries of sensitive goods and intense distribution assignments requiring multi temperature and multiple door openings.
MISSION
Your mission requires precise control of the cold chain with different temperatures and multiple delivery points
SOLUTION
The Vector 1950 unit combines high refrigeration capacity with flexible compartment configuration. It is perfect for the transportation of sensitive goods, intensive distribution, multiple door openings and multi-temperatures with a capacity of 18 800 Watts.
TECHNOLOGY
The Vector 1950 unit is equipped with patented E-Drive technology. Electric constant heating and a unique concept of simultaneous cooling and heating ensure maximum performance across multiple compartments.
BENEFITS:
- Maximising uptime
- Protecting cargo
- Ensuring sustainability
- Intensive use
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Diesel High Speed capacity 0°C (W)
|
18 800
|
Diesel High Speed capacity -20°C (W) | 10 100
|
Diesel Low Speed capacity 0°C (W) | 14 140
|
Diesel Low Speed capacity -20°C (W) | 8 810
|
Capacity on electrical stand by 0°C (W) | 15 400
|
Capacity on electrical stand by -20°C (W) | 9 100
|
Heating Capacity
Diesel High speed 18°C/-18°C (W) | 9 000
|
Diesel Low speed 18°C/-18°C (W) | 5 200
|
Standby 18°C/-18°C (W) | 5 000
|
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 5 700 |
Weight
(Including battery)
Weight (kg) | 882 kg |
Engine
(n° of cylinders - cm3)
Model | CT 4-134DI |
Displacement | 2200 cm3 |
n° of cylinders | 4 |
Maintenance Interval | 1500 hrs |
Compressor
Model | 06D41 |
Displacement | 660 cm3 |
n° of cylinders | 6 |
Electrical Stand by Motor
Voltage / Phase / Frequency | 400/3/50 Hz |
Rating | 23 kW |
Refrigerant
Type | R-404A, R-452A |
Charge | 5 kg |
Sound Pressure
Standard | Low Noise | |
High Speed | 78 dBA | 76 dBA |
Low Speed | 71,6 dBA | 67,3 dBA |
Standby | 67,8 dBA |
Sound Power Lwa
S (Road and Stand-by version) | 103 db |
T (Low Noise version) | 101 db |
Unit
Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
Body opening | L 1700 xH 1170 mm |

Precise temperature control for deliveries of sensitive goods and intense distribution assignments requiring multi temperature and multiple door openings.
MISSION
Your mission requires precise control of the cold chain with different temperatures and multiple delivery points
SOLUTION
The Vector 1950 unit combines high refrigeration capacity with flexible compartment configuration. It is perfect for the transportation of sensitive goods, intensive distribution, multiple door openings and multi-temperatures with a capacity of 18 800 Watts.
TECHNOLOGY
The Vector 1950 unit is equipped with patented E-Drive technology. Electric constant heating and a unique concept of simultaneous cooling and heating ensure maximum performance across multiple compartments.
BENEFITS:
- Maximising uptime
- Protecting cargo
- Ensuring sustainability
- Intensive use
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
Diesel High Speed capacity 0°C (W)
|
18 800
|
Diesel High Speed capacity -20°C (W) | 10 100
|
Diesel Low Speed capacity 0°C (W) | 14 140
|
Diesel Low Speed capacity -20°C (W) | 8 810
|
Capacity on electrical stand by 0°C (W) | 15 400
|
Capacity on electrical stand by -20°C (W) | 9 100
|
Heating Capacity
Diesel High speed 18°C/-18°C (W) | 9 000
|
Diesel Low speed 18°C/-18°C (W) | 5 200
|
Standby 18°C/-18°C (W) | 5 000
|
Airflow
(High speed engine operation)
(AMCA 21085) m3/hr | 5 700 |
Weight
(Including battery)
Weight (kg) | 882 kg |
Engine
(n° of cylinders - cm3)
Model | CT 4-134DI |
Displacement | 2200 cm3 |
n° of cylinders | 4 |
Maintenance Interval | 1500 hrs |
Compressor
Model | 06D41 |
Displacement | 660 cm3 |
n° of cylinders | 6 |
Electrical Stand by Motor
Voltage / Phase / Frequency | 400/3/50 Hz |
Rating | 23 kW |
Refrigerant
Type | R-404A, R-452A |
Charge | 5 kg |
Sound Pressure
Standard | Low Noise | |
High Speed | 78 dBA | 76 dBA |
Low Speed | 71,6 dBA | 67,3 dBA |
Standby | 67,8 dBA |
Sound Power Lwa
S (Road and Stand-by version) | 103 db |
T (Low Noise version) | 101 db |
Unit
Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
Body opening | L 1700 xH 1170 mm |