Vector 1950 MT
The best choice for powerful refrigeration, combining high capacity with a wide range of evaporators.
BENEFITS:
- Multi zone control
- High performance cooling
- Large choice of evaportors
- City Version
Vector 1950 MT combines high refrigeration capacity with flexible compartment configuration. It is perfect for the transportation of sensitive goods, intensive distribution, multiple door openings and multi-temperatures with a capacity of 18 600 Watts. It is the best choice for powerful refrigeration, combining high capacity with a wide range of evaporators
MISSION
Your mission requires precise control of the cold chain with different temperatures and multiple delivery points
SOLUTION
The Vector 1950 unit combines high refrigeration capacity with flexible compartment configuration. It is perfect for the transportation of sensitive goods, intensive distribution, multiple door openings and multi-temperatures with a capacity of 18 600 Watts.
TECHNOLOGY
The Vector 1950 unit is equipped with patented E-Drive technology. Electric constant heating and a unique concept of simultaneous cooling and heating ensure maximum performance across multiple compartments.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Large choice of evaportors
- Ensuring sustainability
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Principal | MVS 700 | MVS 1100 | MVS 2200 | MVD 1100 | MVD 2200 | |
| Nominal capacity (-20°C/30°C) (W) | 9 800 | 9 800 | 9 800 | 9 800 | 9 800 | 9 800 |
| Capacity on engine power 0°C (W) | 18 200 | 6 980 | 10 210 | 13 940 | 10 150 | 15 740 |
| Capacity on engine power -20°C (W) | 9 410 | 4 060 | 5 670 | 7 630 | 5 560 | 8 030 |
| Capacity on electrical stand by 0°C (W) | 15 340 | 5 950 | 9 780 | 13 190 | 9 720 | 14 630 |
| Capacity on electrical stand by -20°C (W) | 9 080 | 4 060 | 5 370 | 6 970 | 5 420 | 7 840 |
Heating Capacity
| Principal | MVS 700 | MVS 1100 | MVS 2200 | MVD 1100 | MVD 2200 | |
| Diesel High speed 18°C/-18°C (W) | 9 500 | 3 000 | 4 500 | 7 500 | 6 000 | 7 500 |
| Standby 18°C/-18°C (W) | 8 840 | 3 000 | 4 500 | 7 500 | 6 000 | 7 500 |
Airflow
(High speed engine operation)
| Principal | MVS 700 | MVS 1100 | MVS 2200 | MVD 1100 | MVD 2200 | |
| (AMCA 21 085) m3/hr | 5 700 | 1 035 | 2 075 | 3 500 | 2 305 | 3 805 |
Weight
(Including battery)
| S version (Standard) | 945 kg | 103 dB |
| T version (Low Noise) | 951 kg | 101 dB |
Engine
(n° of cylinders - cm3)
| Model | CT 4-134DI |
| Displacement | 2200 cm3 |
| n° of cylinders | 4 |
| Maintenance Interval | 1500 hrs |
Compressor
| Model | 06D |
| Displacement | 660 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz
|
| Rating | 23 kW |
Refrigerant Charge
| Refrigerant | R-404A, R-452A |
| Charge | Depending on configuration |
Sound pressure
| Standard | Low Noise | |
| High Speed | 75,8 dBA | 72,8 dBA |
| Low Speed | 71,6 dBA | 67,3 dBA |
| Standby | 67,8 dBA | - |
Unit
| Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
| Body opening | L 1700 x H 1170 mm |
Vector 1950 MT combines high refrigeration capacity with flexible compartment configuration. It is perfect for the transportation of sensitive goods, intensive distribution, multiple door openings and multi-temperatures with a capacity of 18 600 Watts. It is the best choice for powerful refrigeration, combining high capacity with a wide range of evaporators
MISSION
Your mission requires precise control of the cold chain with different temperatures and multiple delivery points
SOLUTION
The Vector 1950 unit combines high refrigeration capacity with flexible compartment configuration. It is perfect for the transportation of sensitive goods, intensive distribution, multiple door openings and multi-temperatures with a capacity of 18 600 Watts.
TECHNOLOGY
The Vector 1950 unit is equipped with patented E-Drive technology. Electric constant heating and a unique concept of simultaneous cooling and heating ensure maximum performance across multiple compartments.
BENEFITS:
- Maximizing uptime
- Protecting cargo
- Large choice of evaportors
- Ensuring sustainability
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Principal | MVS 700 | MVS 1100 | MVS 2200 | MVD 1100 | MVD 2200 | |
| Nominal capacity (-20°C/30°C) (W) | 9 800 | 9 800 | 9 800 | 9 800 | 9 800 | 9 800 |
| Capacity on engine power 0°C (W) | 18 200 | 6 980 | 10 210 | 13 940 | 10 150 | 15 740 |
| Capacity on engine power -20°C (W) | 9 410 | 4 060 | 5 670 | 7 630 | 5 560 | 8 030 |
| Capacity on electrical stand by 0°C (W) | 15 340 | 5 950 | 9 780 | 13 190 | 9 720 | 14 630 |
| Capacity on electrical stand by -20°C (W) | 9 080 | 4 060 | 5 370 | 6 970 | 5 420 | 7 840 |
Heating Capacity
| Principal | MVS 700 | MVS 1100 | MVS 2200 | MVD 1100 | MVD 2200 | |
| Diesel High speed 18°C/-18°C (W) | 9 500 | 3 000 | 4 500 | 7 500 | 6 000 | 7 500 |
| Standby 18°C/-18°C (W) | 8 840 | 3 000 | 4 500 | 7 500 | 6 000 | 7 500 |
Airflow
(High speed engine operation)
| Principal | MVS 700 | MVS 1100 | MVS 2200 | MVD 1100 | MVD 2200 | |
| (AMCA 21 085) m3/hr | 5 700 | 1 035 | 2 075 | 3 500 | 2 305 | 3 805 |
Weight
(Including battery)
| S version (Standard) | 945 kg | 103 dB |
| T version (Low Noise) | 951 kg | 101 dB |
Engine
(n° of cylinders - cm3)
| Model | CT 4-134DI |
| Displacement | 2200 cm3 |
| n° of cylinders | 4 |
| Maintenance Interval | 1500 hrs |
Compressor
| Model | 06D |
| Displacement | 660 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz
|
| Rating | 23 kW |
Refrigerant Charge
| Refrigerant | R-404A, R-452A |
| Charge | Depending on configuration |
Sound pressure
| Standard | Low Noise | |
| High Speed | 75,8 dBA | 72,8 dBA |
| Low Speed | 71,6 dBA | 67,3 dBA |
| Standby | 67,8 dBA | - |
Unit
| Dimensions (D x W x H) | 2050 x 430 x 2227 mm |
| Body opening | L 1700 x H 1170 mm |