Vector 1950 E

The engineless technology is also adapted for trailers. Providing respectively 12 600 and 15 400 Watts, the Vector 1950 E are designed without the diesel engine for a sustainable and low noise operation. Combined with an ECO-Drive 25, they provide a powerful solution for engineless trailer refrigeration.

It’s an electric only unit that provides a powerful, low noise solution for cold storage temperature control.

BENEFITS:

  • Maximizing uptime
  • Protecting cargo
  • Ensuring sustainability
  • Standby use only

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on electrical stand by 0°C (W) 15 400
Capacity on electrical stand by -20°C (W) 9 100

Heating Capacity

Standby 18°C/-18°C (W) 5 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 4 800

Weight
(Including battery)

R version 623 kg

Compressor

Model 06D41
Displacement 660 cm3
n° of cylinders 6

Refrigerant

Type R-404A
Charge 5 kg

Sound pressure

Standard 68 dBA

Unit

Dimensions (D x W x H) 2050 x 430 x 2227 mm
Body Opening L 1700 x H 1170 mm

It’s an electric only unit that provides a powerful, low noise solution for cold storage temperature control.

BENEFITS:

  • Maximizing uptime
  • Protecting cargo
  • Ensuring sustainability
  • Standby use only

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)

Capacity on electrical stand by 0°C (W) 15 400
Capacity on electrical stand by -20°C (W) 9 100

Heating Capacity

Standby 18°C/-18°C (W) 5 800

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 4 800

Weight
(Including battery)

R version 623 kg

Compressor

Model 06D41
Displacement 660 cm3
n° of cylinders 6

Refrigerant

Type R-404A
Charge 5 kg

Sound pressure

Standard 68 dBA

Unit

Dimensions (D x W x H) 2050 x 430 x 2227 mm
Body Opening L 1700 x H 1170 mm
MAKE THE BEST USAGE OF OUR UNITS

E-Drive™

NATURAL REFRIGERANT FOR TRAILER UNITS
You may also like