X4™-7300
X4

Smarter performance, smarter control, designed for extreme operations.


BENEFITS

  • Maximizing uptime
  • Protecting cargo
  • Ensuring sustainability
  • Road only

Built upon the proven X2™ platform, the X4™ unit sets the bar even higher as the new industry standard for refrigeration performance and control.

Featuring micro channel heat exchanger coils, Carrier’s X4™ platform boosts the performance-to-power ratio. By introducing enhanced power-management algorithms to communicate with a smarter engine, capacity is increased by 3% up to 6%* to 20 200 Watts.

 

BENEFITS

  • Maximizing uptime
  • Protecting cargo
  • Ensuring sustainability
  • Road only

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30°C ambient

Capacity on engine power 0°C

20 200 W

Capacity on engine power -20°C

10 600 W

Heating Capacity

Standby 18°C/-18°C

9 900 W

Airflow

on high speed engine operation

(AMCA 21085)

5 200 m3/hr

Weight

Including battery

R version (Road)

753 kg

102 dB

Engine

Model

CT4-134 TV

Displacement

2230 cm3

n° of cylinders

4

Maintenance Interval

3000 hrs

Compressor

Model

05G

Displacement

655 cm3

n° of cylinders

6

Refrigerant

Type

R-404A

Charge

6,8 kg

Generic

Dimensions (D x W x H)

1 940 x 2 177 x 579 mm

Body opening

L 1697 x H 1168 mm

Built upon the proven X2™ platform, the X4™ unit sets the bar even higher as the new industry standard for refrigeration performance and control.

Featuring micro channel heat exchanger coils, Carrier’s X4™ platform boosts the performance-to-power ratio. By introducing enhanced power-management algorithms to communicate with a smarter engine, capacity is increased by 3% up to 6%* to 20 200 Watts.

 

BENEFITS

  • Maximizing uptime
  • Protecting cargo
  • Ensuring sustainability
  • Road only

Refrigeration Capacity

System net cooling capacity under A.T.P. Conditions at 30°C ambient

Capacity on engine power 0°C

20 200 W

Capacity on engine power -20°C

10 600 W

Heating Capacity

Standby 18°C/-18°C

9 900 W

Airflow

on high speed engine operation

(AMCA 21085)

5 200 m3/hr

Weight

Including battery

R version (Road)

753 kg

102 dB

Engine

Model

CT4-134 TV

Displacement

2230 cm3

n° of cylinders

4

Maintenance Interval

3000 hrs

Compressor

Model

05G

Displacement

655 cm3

n° of cylinders

6

Refrigerant

Type

R-404A

Charge

6,8 kg

Generic

Dimensions (D x W x H)

1 940 x 2 177 x 579 mm

Body opening

L 1697 x H 1168 mm

You may also like