Iceland Truck Refrigeration Units
The engineless undermount refrigeration solution with power and efficiency
The Iceland Truck Refrigeration Unit is a state-of-the-art engineless undermount refrigeration solution designed to deliver unmatched power and efficiency. This innovative unit draws its power directly from the truck's engine, ensuring full cooling capacity at all times, regardless of the vehicle's engine speed. The Iceland unit is electrically driven by the ECO-DRIVE, which supplies 400 V / 50Hz electricity. This ECO-DRIVE is hydraulically powered by the truck's clean and efficient engine, providing consistent performance and reliability. With the ECO-DRIVE, you can be confident that your refrigeration needs are met without compromising on power or efficiency.
Key features of the Iceland Truck Refrigeration Units:
- Light and Compact Design: The Iceland units are engineered to be lightweight and compact, minimizing additional weight on the truck and maximizing payload capacity. This design ensures that the units do not add unnecessary weight, contributing to better fuel efficiency and overall vehicle performance.
- Extra Flat Evaporator: Available in both single-flow and dual-flow options, the extra flat evaporator enhances the unit's efficiency and flexibility. This feature allows for better airflow and temperature control, ensuring that your cargo remains at the optimal temperature throughout the journey.
- ECO-DRIVE Integration: The Iceland line seamlessly integrates the ECO-DRIVE function, which maximizes system compactness and ensures consistent performance. This integration allows for a more streamlined and efficient refrigeration system, reducing maintenance needs and operational costs.
Why Choose Iceland Truck Refrigeration Units?
Choosing Iceland Truck Refrigeration Units means opting for a solution that combines cutting-edge technology with practical benefits. The units are designed to provide reliable and efficient refrigeration, making them ideal for a wide range of applications. Whether you are transporting perishable goods or sensitive materials, the Iceland units ensure that your cargo is kept at the perfect temperature, no matter the conditions.
Optimize Your Fleet with Iceland Truck Refrigeration Units
Upgrade your fleet with the Iceland Truck Refrigeration Units and experience the benefits of an engineless undermount refrigeration solution that delivers power, efficiency, and reliability. With features like the ECO-DRIVE, light and compact design, and extra flat evaporator, the Iceland units are the perfect choice for modern transportation needs.
Learn more about enhancing your operations with Iceland Truck Refrigeration Units
Contact your local dealerView the Iceland Truck Refrigeration Units
Iceland 11
Light weight design and savings on fuel combined with the robustness of the Iceland 11 refrigeration unit
Temperature Type: Mono Temperature
| Cooling capacity at 0°C (ATP) | 10,500 W |
| Cooling capacity at -20°C (ATP) | 5,800 W |
| Box volume at +2°C | 60-70 m3, 70-80 m3 |
| Compressor | Scroll compressor with economizer, electrically driven and fully hermetic. |
| Evaporator | Flat evaporator (LowLine 3)
(160 mm high, 120 mm when embedded in the roof) |
| Airflow volume from evaporator | 3,400 m3/h |
| Range | 14m |
| Heating capacity | 7,000 W |
| Refrigerant | R452A |
| ICELAND weight | 190 kg |
Iceland 18 Twincool
Cooling and heating at the same time, select the two compartments refrigeration unit in undermount version for low noise distribution
The Iceland 18 Twincool 18 refrigeration unit is designed with two completely separate cooling and freezing circuits. Each cooling/freezing circuit is fitted with its own hermetically sealed scroll compressor (very high cooling capacity and efficiency). As a result, there are no shaft seals and V-belts, reducing risks of potential breakdowns or loss of refrigerant. Associated maintenance costs are kept to a minimum.
Temperature Type: Multi-Temperature
| (50/50 split) | COMPARTMENT 1 | COMPARTMENT 2 | COMPARTMENT 1 + 2 | |
|---|---|---|---|---|
| Refrigeration capacity | at 0°C (ATP) | 9,200 W | 9,200 W | 18,400 W |
| at -10°C (ATP) | 7,300 W | 7,300 W | 14,600 W | |
| at -20°C (ATP) | 5,500 W | 5,500 W | 11,000 W | |
| Box volume at +2°C | 70-80 m3, 80+ m3 | |||
| Compressor | 2x Fully hermetic scroll compressor with economizer | |||
| Airflow from evaporator | 3,400 m3/h | 3,400 m3/h | ||
| Heating capacity | 7,000 W | 7,000 W | ||
| Refrigerant | R452A | |||
| Total weight installed | approx. 380 kg | |||
Dealership Locator
Locate a Carrier Transicold Dealer near you using our Truck, Trailer, Rail & Auxiliary Power Unit Dealership Locator.