Supra City 1250

Quiet solution (Piek Certified) for all your distribution needs

SUPRA City for extreme low noise performance for refrigerated trucks

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

SUPRA 1250 City is the quiet solution (Piek Certified) for all your distribution needs. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)

Capacity on engine power 0°C (W) 10 200
Capacity on engine power -20°C (W) 6 200
Diesel PIEK mode 0°C (W) 8 300
Diesel PIEK mode -20°C (W) 5 200
Capacity on electrical stand by 0°C (W) 9 800
Capacity on electrical stand by -20°C (W) 5 850

Heating Capacity

Diesel High speed 18°C/-18°C (W) 4 120
Standby 18°C/-18°C (W) 2 350

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 3 350

Weight
(Including battery)

City version 644 kg

Engine

Model CT 3-69TV
Displacement 1123 cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 9 kW

Refrigerant

Type R-404A, R-452A
Charge 6,8 kg

Sound Pressure

  City
High speed 63,8 dBA
Low speed 58,4 dBA
Standby 58,6 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 1245 x H 350 mm

SUPRA 1250 City is the quiet solution (Piek Certified) for all your distribution needs. It offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30°C ambient)

Capacity on engine power 0°C (W) 10 200
Capacity on engine power -20°C (W) 6 200
Diesel PIEK mode 0°C (W) 8 300
Diesel PIEK mode -20°C (W) 5 200
Capacity on electrical stand by 0°C (W) 9 800
Capacity on electrical stand by -20°C (W) 5 850

Heating Capacity

Diesel High speed 18°C/-18°C (W) 4 120
Standby 18°C/-18°C (W) 2 350

Airflow
(High speed engine operation)

(AMCA 21085) m3/hr 3 350

Weight
(Including battery)

City version 644 kg

Engine

Model CT 3-69TV
Displacement 1123 cm3
n° of cylinders 3
Maintenance Interval 1000 hrs

Compressor

Model 05G
Displacement 600 cm3
n° of cylinders 6

Electrical Stand by Motor

Voltage / Phase / Frequency 230/400/3/50 Hz
240/460/3/60 Hz
Rating 9 kW

Refrigerant

Type R-404A, R-452A
Charge 6,8 kg

Sound Pressure

  City
High speed 63,8 dBA
Low speed 58,4 dBA
Standby 58,6 dBA

Unit

Dimensions 971 x 1995 x 699 mm
Body opening L 1245 x H 350 mm
MAKE THE BEST USAGE OF OUR UNITS
Works Well With
You May Also Like