Supra 1250 MT Silent

Total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • User-friendly
  • Large choice of evaporators

SUPRA 1250MT Silent offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement. Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation. The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • Large choice of evaporators
COOLING CAPACITY Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel - High Speed
0°C/30°C
10260 W
5740 W
7950 W
8990 W
8980 W
7950 W
8990 W
9410 W
-20°C/30°C
6520 W
3210 W
4590 W
5230 W
5610 W
4590 W
5590 W
5560 W
Diesel - Low Speed
0°C/30°C
-
-
-
-
-
-
-
-
-20°C/30°C
-
-
-
-
-
-
-
-
Standby - 400V/3/50 Hz
0°C/30°C
9050 W
5690 W
7740 W
8490 W
8490 W
7740 W
8570 W
8660 W
-20°C/30°C
5780 W
3180 W
4560 W
5030 W
5240 W
4560 W
5160 W
5060 W

HEATING CAPACITY
Diesel
-
4680 W
4710 W
4890 W
5200 W
4710 W
4890 W
5200 W
Standby - 400V/3/50 Hz
-
4270 W
4320 W
4530 W
4770 W
4320 W
4530 W
4770 W

AIRFLOW
Diesel
-
973 m3/h
2155 m3/h
2389 m3/h
3453 m3/h
2155 m3/h
2739 m3/h
3865 m3/h

ATP COMPLIANT
-
M993
M993
M993
M993
M993
No ATP
M993
M993

WEIGHT
-
590 kg
23 kg
34 kg
42 kg
60 kg
40 kg
51 kg
71 kg

DIMENSIONS
Height
699 mm
200 mm
200 mm
200 mm
200 mm
167 mm
167 mm
167 mm
Width
1995 mm
700 mm
1044 mm
1450 mm
2150 mm
1044 mm
1450 mm
2150 mm
Depth
971 mm
752 mm
752 mm
752 mm
752 mm
944 mm
944 mm
944 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
-
21 m3
32 m3
36 m3
38 m3
32 m3
37 m3
41 m3
+40°C
-
16 m3
25 m3
29 m3
33 m3
25 m3
31 m3
34 m3
-20°C
+30°C
-
15 m3
23 m3
26 m3
29 m3
23 m3
27 m3
31 m3
+40°C
-
12 m3
19 m3
22 m3
26 m3
19 m3
24 m3
26 m3

SOUND EMISSION
Sound Power
Power Lwa
96 dB
Diesel - High Speed
Pressure
66.4 dB
Diesel - Low Speed
Pressure
62.5 dB
Standby - 400V/3/50 Hz
Pressure
59.1 dB

COMPONENTS
Engine
Displacement
1123 cc
# cylinders
3
Motor
Voltage
400V/3/50Hz
Power
9 kW
Compressor
Techno
Reciprocating
Model
O5G
Controls
Easycold

REFRIGERANT
Refrigerant
Type
R452A
Charge
7 kg

Example for multi-temperature configuration

carrier-supra-1250-mt-silent-mounting

SUPRA 1250MT Silent offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement. Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation. The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
  • Large choice of evaporators
COOLING CAPACITY Nominal MTS 700 MTS 1100 MTS 1450 MTS 2200 MTD 1100 MTD 1450 MTD 2200
Diesel - High Speed
0°C/30°C
10260 W
5740 W
7950 W
8990 W
8980 W
7950 W
8990 W
9410 W
-20°C/30°C
6520 W
3210 W
4590 W
5230 W
5610 W
4590 W
5590 W
5560 W
Diesel - Low Speed
0°C/30°C
-
-
-
-
-
-
-
-
-20°C/30°C
-
-
-
-
-
-
-
-
Standby - 400V/3/50 Hz
0°C/30°C
9050 W
5690 W
7740 W
8490 W
8490 W
7740 W
8570 W
8660 W
-20°C/30°C
5780 W
3180 W
4560 W
5030 W
5240 W
4560 W
5160 W
5060 W

HEATING CAPACITY
Diesel
-
4680 W
4710 W
4890 W
5200 W
4710 W
4890 W
5200 W
Standby - 400V/3/50 Hz
-
4270 W
4320 W
4530 W
4770 W
4320 W
4530 W
4770 W

AIRFLOW
Diesel
-
973 m3/h
2155 m3/h
2389 m3/h
3453 m3/h
2155 m3/h
2739 m3/h
3865 m3/h

ATP COMPLIANT
-
M993
M993
M993
M993
M993
No ATP
M993
M993

WEIGHT
-
590 kg
23 kg
34 kg
42 kg
60 kg
40 kg
51 kg
71 kg

DIMENSIONS
Height
699 mm
200 mm
200 mm
200 mm
200 mm
167 mm
167 mm
167 mm
Width
1995 mm
700 mm
1044 mm
1450 mm
2150 mm
1044 mm
1450 mm
2150 mm
Depth
971 mm
752 mm
752 mm
752 mm
752 mm
944 mm
944 mm
944 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
-
21 m3
32 m3
36 m3
38 m3
32 m3
37 m3
41 m3
+40°C
-
16 m3
25 m3
29 m3
33 m3
25 m3
31 m3
34 m3
-20°C
+30°C
-
15 m3
23 m3
26 m3
29 m3
23 m3
27 m3
31 m3
+40°C
-
12 m3
19 m3
22 m3
26 m3
19 m3
24 m3
26 m3

SOUND EMISSION
Sound Power
Power Lwa
96 dB
Diesel - High Speed
Pressure
66.4 dB
Diesel - Low Speed
Pressure
62.5 dB
Standby - 400V/3/50 Hz
Pressure
59.1 dB

COMPONENTS
Engine
Displacement
1123 cc
# cylinders
3
Motor
Voltage
400V/3/50Hz
Power
9 kW
Compressor
Techno
Reciprocating
Model
O5G
Controls
Easycold

REFRIGERANT
Refrigerant
Type
R452A
Charge
7 kg

Example for multi-temperature configuration

carrier-supra-1250-mt-silent-mounting

MAKE THE BEST USAGE OF OUR UNITS
You May Also Like