Supra 550

Solutions for all your distribution needs: SUPRA range performance for refrigerated trucks

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance

Carrier Supra 550 logo

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.

ROBUST DESIGN

Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance
COOLING CAPACITY Nominal
Diesel - High Speed
0°C/30°C
5390 W
-20°C/30°C
2960 W
Diesel - Low Speed
0°C/30°C
4560 W
-20°C/30°C
2600 W
Standby - 400V/3/50 Hz
0°C/30°C
4710 W
-20°C/30°C
2610 W

HEATING CAPACITY
Diesel
1940 W
Standby - 400V/3/50 Hz
1210 W

AIRFLOW
Diesel
2240 m3/h
400V/3/50Hz
2240 m3/hr

ATP COMPLIANT
-
M882

WEIGHT
-
391 kg

DIMENSIONS
Height
555 mm
Width
1823 mm
Depth
825 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
44 m3
+40°C
33 m3
-20°C
+30°C
34 m3
+40°C
28 m3

SOUND EMISSION
Sound Power
Power Lwa
97 dB
Diesel - High Speed
Pressure
68 dB
Diesel - Low Speed
Pressure
63.6 dB
Standby - 400V/3/50 Hz
Pressure
59.8 dB

COMPONENTS
Engine
Displacement
482 cc
# cylinders
2
Motor
Voltage
400V/3/50Hz
Power
3.6 kW
Compressor
Techno
Reciprocating
Model
O5K2
Controls
Easycold

REFRIGERANT
Refrigerant
Type
R452A
Charge
4 kg




Cooling Capacity


Nominal
Diesel - High Speed 0°C/30°C 5390 W
-20°C/30°C 2960 W
Diesel - Low Speed 0°C/30°C 4560 W
-20°C/30°C 2600 W
Standby - 400V/3/50 Hz 0°C/30°C 4710 W
-20°C/30°C 2610 W

Heating Capacity


Nominal
Diesel 1940 W
Standby - 400V/3/50 Hz 1210 W

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed. Available in multi-temperature throughout the range, SUPRA offers enhanced load protection for all truck applications.

ROBUST DESIGN

Building on hundreds of thousands of operating hours, SUPRA demonstrates a robust design both for aesthetics (strong composite material) and components (easy start) to extend the unit lifetime and reduce downtime. Maintenance time is also optimised thanks to easy accessibility.

BENEFITS

  • Constant evaporator airflow
  • Robust design
  • High reliability
  • Extreme low-noise capabilities
  • High cooling performance
COOLING CAPACITY Nominal
Diesel - High Speed
0°C/30°C
5390 W
-20°C/30°C
2960 W
Diesel - Low Speed
0°C/30°C
4560 W
-20°C/30°C
2600 W
Standby - 400V/3/50 Hz
0°C/30°C
4710 W
-20°C/30°C
2610 W

HEATING CAPACITY
Diesel
1940 W
Standby - 400V/3/50 Hz
1210 W

AIRFLOW
Diesel
2240 m3/h
400V/3/50Hz
2240 m3/hr

ATP COMPLIANT
-
M882

WEIGHT
-
391 kg

DIMENSIONS
Height
555 mm
Width
1823 mm
Depth
825 mm

BOX SIZE RECOMMENDATION
+0°C
+30°C
44 m3
+40°C
33 m3
-20°C
+30°C
34 m3
+40°C
28 m3

SOUND EMISSION
Sound Power
Power Lwa
97 dB
Diesel - High Speed
Pressure
68 dB
Diesel - Low Speed
Pressure
63.6 dB
Standby - 400V/3/50 Hz
Pressure
59.8 dB

COMPONENTS
Engine
Displacement
482 cc
# cylinders
2
Motor
Voltage
400V/3/50Hz
Power
3.6 kW
Compressor
Techno
Reciprocating
Model
O5K2
Controls
Easycold

REFRIGERANT
Refrigerant
Type
R452A
Charge
4 kg




Cooling Capacity


Nominal
Diesel - High Speed 0°C/30°C 5390 W
-20°C/30°C 2960 W
Diesel - Low Speed 0°C/30°C 4560 W
-20°C/30°C 2600 W
Standby - 400V/3/50 Hz 0°C/30°C 4710 W
-20°C/30°C 2610 W

Heating Capacity


Nominal
Diesel 1940 W
Standby - 400V/3/50 Hz 1210 W
MAKE THE BEST USAGE OF OUR UNITS
You May Also Like