Supra 850 MT

Solutions for all your distribution needs

SUPRA range performance for refrigerated trucks

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility

SUPRA 850MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
COOLING CAPACITY Nominal MTS 700 MTS 1100 MTS 1450 MTD 1100
Diesel - High Speed
0°C/30°C
6340 W
5220 W
6580 W
7110 W
6580 W
-20°C/30°C
4370 W
3210 W
3330 W
3630 W
3330 W
Diesel - Low Speed
0°C/30°C
-
-
-
-
-
-20°C/30°C
-
-
-
-
-
Standby - 400V/3/50 Hz
0°C/30°C
5110 W
5070 W
5920 W
6200 W
5920 W
-20°C/30°C
3490 W
2990 W
3330 W
3630 W
3330 W


COOLING CAPACITY 2 COMP.
Diesel - High Speed
0 °C/30 °C
-
4420 W
5570 W
6020 W
5570 W
-20 °C/30 °C
-
2720 W
3180 W
3480 W
3180 W
Standby - 400V/3/50 Hz
0 °C/30 °C
-
4200 W
4900 W
5140 W
4900 W
-20 °C/30 °C
-
2480 W
2760 W
3000 W
2760 W


COOLING CAPACITY 3 COMP.
Diesel - High Speed
0 °C/30 °C
-
3680 W
4650 W
5020 W
4650 W
-20 °C/30 °C
-
2270 W
2650 W
2900 W
2650 W
Standby - 400V/3/50 Hz
0 °C/30 °C
-
3470 W
4040 W
4240 W
4040 W
-20 °C/30 °C
-
2040 W
2280 W
2480 W
2280 W


HEATING CAPACITY
Diesel
-
2990 W
3430 W
3650 W
3430 W
Standby - 400V/3/50 Hz
-
2930 W
3320 W
3530 W
3320 W


AIRFLOW
Diesel
-
973 m3/h
2155 m3/h
2389 m3/h
2155 m3/h


ATP COMPLIANT
-
M1011
M1011
M1011
M1011
No ATP


WEIGHT
-
443 kg
23 kg
34 kg
42 kg
40 kg


DIMENSIONS
Height
629 mm
200 mm
200 mm
200 mm
167 mm
Width
1823 mm
700 mm
1044 mm
1450 mm
1044 mm
Depth
888 mm
752 mm
752 mm
752 mm
944 mm


BOX SIZE RECOMMENDATION
+0°C
+30°C
-
19 m3
27 m3
29 m3
27 m3
+40°C
-
14 m3
20 m3
22 m3
20 m3
-20°C
+30°C
-
16 m3
19 m3
21 m3
19 m3
+40°C
-
12 m3
15 m3
17 m3
15 m3


SOUND EMISSION
Sound Power
Power Lwa
98 dB
Diesel - High Speed
Pressure
68.7 dB
Diesel - Low Speed
Pressure
66.3 dB
Standby - 400V/3/50 Hz
Pressure
59.7 dB


COMPONENTS
Engine
Displacement
719 cc
# cylinders
3
Motor
Voltage
400V/3/50Hz
Power
3.6 kW
Compressor
Techno
Reciprocating
Model
O5K4
Controls
EasyCold


REFRIGERANT
Refrigerant
Type
R452A
Charge
6.8 kg

Example for multi-temperature configuration

carrier-supra-850-mt-mounting

SUPRA 850MT offers a total flexibility for multi-product deliveries with ultra-slim evaporators that can be adapted to large configuration requirement.

Developed for distribution environments with multiple doors openings, rely on the unmatched performance of the SUPRA range in your challenging operation.

The SUPRA range achieves superior pull-down and accurate temperature control at all set points. This performance is supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.

BENEFITS

  • Exceptional performance characteristics
  • High reliability
  • Improved service accessibility
COOLING CAPACITY Nominal MTS 700 MTS 1100 MTS 1450 MTD 1100
Diesel - High Speed
0°C/30°C
6340 W
5220 W
6580 W
7110 W
6580 W
-20°C/30°C
4370 W
3210 W
3330 W
3630 W
3330 W
Diesel - Low Speed
0°C/30°C
-
-
-
-
-
-20°C/30°C
-
-
-
-
-
Standby - 400V/3/50 Hz
0°C/30°C
5110 W
5070 W
5920 W
6200 W
5920 W
-20°C/30°C
3490 W
2990 W
3330 W
3630 W
3330 W


COOLING CAPACITY 2 COMP.
Diesel - High Speed
0 °C/30 °C
-
4420 W
5570 W
6020 W
5570 W
-20 °C/30 °C
-
2720 W
3180 W
3480 W
3180 W
Standby - 400V/3/50 Hz
0 °C/30 °C
-
4200 W
4900 W
5140 W
4900 W
-20 °C/30 °C
-
2480 W
2760 W
3000 W
2760 W


COOLING CAPACITY 3 COMP.
Diesel - High Speed
0 °C/30 °C
-
3680 W
4650 W
5020 W
4650 W
-20 °C/30 °C
-
2270 W
2650 W
2900 W
2650 W
Standby - 400V/3/50 Hz
0 °C/30 °C
-
3470 W
4040 W
4240 W
4040 W
-20 °C/30 °C
-
2040 W
2280 W
2480 W
2280 W


HEATING CAPACITY
Diesel
-
2990 W
3430 W
3650 W
3430 W
Standby - 400V/3/50 Hz
-
2930 W
3320 W
3530 W
3320 W


AIRFLOW
Diesel
-
973 m3/h
2155 m3/h
2389 m3/h
2155 m3/h


ATP COMPLIANT
-
M1011
M1011
M1011
M1011
No ATP


WEIGHT
-
443 kg
23 kg
34 kg
42 kg
40 kg


DIMENSIONS
Height
629 mm
200 mm
200 mm
200 mm
167 mm
Width
1823 mm
700 mm
1044 mm
1450 mm
1044 mm
Depth
888 mm
752 mm
752 mm
752 mm
944 mm


BOX SIZE RECOMMENDATION
+0°C
+30°C
-
19 m3
27 m3
29 m3
27 m3
+40°C
-
14 m3
20 m3
22 m3
20 m3
-20°C
+30°C
-
16 m3
19 m3
21 m3
19 m3
+40°C
-
12 m3
15 m3
17 m3
15 m3


SOUND EMISSION
Sound Power
Power Lwa
98 dB
Diesel - High Speed
Pressure
68.7 dB
Diesel - Low Speed
Pressure
66.3 dB
Standby - 400V/3/50 Hz
Pressure
59.7 dB


COMPONENTS
Engine
Displacement
719 cc
# cylinders
3
Motor
Voltage
400V/3/50Hz
Power
3.6 kW
Compressor
Techno
Reciprocating
Model
O5K4
Controls
EasyCold


REFRIGERANT
Refrigerant
Type
R452A
Charge
6.8 kg

Example for multi-temperature configuration

carrier-supra-850-mt-mounting

Discover
EQUIP YOUR SUPRA WITH THE LOW EMISSIONS PACK
MAKE THE BEST USAGE OF OUR UNITS
You May Also Like