Supra® Truck Refrigeration Units
Supra Range Performance for refrigerated Trucks
Developed for distribution environments with multiple door openings, you can rely on the high performance of the Supra range to meet the needs of your challenging operation.
Solutions for all your distribution needs
Superior Performance
The Supra range achieves superior pulldown and accurate temperature control at all set points, supported by a large range of evaporators with electric fans providing constant airflow independent of engine speed.
High Capacity
Extended with three high capacity models, the Supra range is available up to 12,000 Watts. Increased airflow allows for quick temperature recovery and improved air management. The use of a 7 mm condenser and smaller compressor lower fuel consumption for improved efficiency.
Robust Design
Strong composite materials and components (easy start) extend unit lifetime, reduce downtime, and optimize maintenance time with easy accessibility.
Integrating in Your Working Environment
The Supra range offers extreme flexibility to ensure you have the right unit for your operation. Model available in multi-temperature options in nosemount, undermount, silent and extreme climate versions.
Learn more about Supra Truck Refrigeration Units
Contact your local dealerView the full Supra series
Supra 850
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 8320 W |
| Diesel – High Speed -20°C/+30°C | 4920 W |
| Diesel – Low Speed 0°C/+30°C | 6720 W |
| Diesel – Low Speed -20°C/+30°C | 4180 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 7200 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 4280 W |
Heating Capacity
| Diesel | 3360 W |
| Standby – 400V/3/50 Hz | 1770 W |
Air Flow
| Diesel | 2535 m3/hr |
ATP Compliant
| M1022 |
Weight
| 461 kg |
Dimensions
| H x W x D | 629 x 1823 x 888 mm |
Box Size Recommendation
| +0°C / +30°C | 65 m3 |
| +0°C / +40°C | 46 m3 |
| -20°C / +30°C | 55 m3 |
| -20°C / +40°C | 43 m3 |
Sound Emission
| Sound Power (Lwa) | 98 dB |
| Diesel – High Speed | 68.7 dB |
| Diesel – Low Speed | 66.3 dB |
| Standby – 400V/3/50 Hz | 59.7 dB |
Components
| Engine – Displacement | 719 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 3.6 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5K4 |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 6.8 kg |
Supra 850 MT
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTD 1100 | |
| Diesel – High Speed 0°C/+30°C | 6340 W | 5220 W | 6580 W | 7110 W | 6580 W |
| Diesel – High Speed -20°C/+30°C | 4370 W | 3210 W | 3330 W | 3630 W | 3330 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 5110 W | 5070 W | 5920 W | 6200 W | 5920 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 3490 W | 2990 W | 3330 W | 3630 W | 3330 W |
Cooling Capacity 2 Comp.
| Diesel – High Speed 0°C/+30°C | 4420 W | 5570 W | 6020 W | 5570 W | |
| Diesel – High Speed -20°C/+30°C | 2720 W | 3180 W | 3480 W | 3180 W | |
| Standby – 400V/3/50 Hz 0°C/+30°C | 4200 W | 4900 W | 5140 W | 4900 W | |
| Standby – 400V/3/50 Hz -20°C/+30°C | 2480 W | 2760 W | 3000 W | 2760 W |
Cooling Capacity 3 Comp.
| Diesel – High Speed 0°C/+30°C | 3680 W | 4650 W | 5020 W | 4650 W | |
| Diesel – High Speed -20°C/+30°C | 2270 W | 2650 W | 2900 W | 2650 W | |
| Standby – 400V/3/50 Hz 0°C/+30°C | 3470 W | 4040 W | 4240 W | 4040 W | |
| Standby – 400V/3/50 Hz -20°C/+30°C | 2040 W | 2280 W | 2480 W | 2080 W |
Heating Capacity
| Diesel | 2990 W | 3430 W | 3650 W | 3420 W | |
| Standby – 400V/3/50 Hz | 2930 W | 3320 W | 3530 W | 3320 W |
Air Flow
| Diesel | 973 m3/hr | 2155 m3/hr | 2389 m3/hr | 2155 m3/hr |
ATP Compliant
| M1011 | M1011 | M1011 | M1011 | No ATP |
Weight
| 443 kg | 23 kg | 34 kg | 42 kg | 40 kg |
Dimensions
| H x W x D | 629 x 1823 x 888 mm | 200 x 700 x 752 mm | 200 x 1044 x 752 mm | 200 x 1450 x 752 mm | 167 x `044 x 944 mm |
Box Size Recommendation
| +0°C / +30°C | 19 m3 | 27 m3 | 29 m3 | 27 m3 | |
| +0°C / +40°C | 14 m3 | 20 m3 | 22 m3 | 20 m3 | |
| -20°C / +30°C | 16 m3 | 19 m3 | 21 m3 | 19 m3 | |
| -20°C / +40°C | 12 m3 | 15 m3 | 17 m3 | 15 m3 |
Sound Emission
| Sound Power (Lwa) | 98 dB |
| Diesel – High Speed | 68.7 dB |
| Diesel – Low Speed | 66.3 dB |
| Standby – 400V/3/50 Hz | 59.7 dB |
Components
| Engine – Displacement | 719 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 3.6 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5K4 |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 6.8 kg |
Supra 850 MT Mounting Configuration Options
Supra 1050
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel – High Speed 0°C/+30°C | 9210 W |
| Diesel – High Speed -20°C/+30°C | 5830 W |
| Diesel – Low Speed 0°C/+30°C | 8100 W |
| Diesel – Low Speed -20°C/+30°C | 5080 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 8280 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 5170 W |
Heating Capacity
| Diesel | 3530 W |
| Standby – 400V/3/50 Hz | 2530 W |
Air Flow
| Diesel | 3065 m3/hr |
ATP Compliant
| M983 |
Weight
| 617 kg |
Dimensions
| H x W x D | 699 x 1995 x 971 mm |
Box Size Recommendation
| +0°C / +30°C | 77 m3 |
| +0°C / +40°C | 55 m3 |
| -20°C / +30°C | 65 m3 |
| -20°C / +40°C | 51 m3 |
Sound Emission
| Sound Power (Lwa) | 98 dB |
| Diesel – High Speed | 69.6 dB |
| Diesel – Low Speed | 67.2 dB |
| Standby – 400V/3/50 Hz | 61.5 dB |
Components
| Engine – Displacement | 1123 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 9 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5K4 |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 5.4 kg |
Supra 1150 Silent
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C | 9600 W |
| Capacity on engine power -20°C | 6100 W |
| Capacity on electrical stand by 0°C | 7900 W |
| Capacity on electrical stand by -20°C | 5250 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 4550 W |
| Standby 18°C/-18°C | 2650 W |
Airflow
(High speed engine operation)
| (AMCA 21085) | 3350 m3/hr |
Weight
(Including battery)
| X version (Silent) | 630 kg |
Engine
| Model | CT 3-69TV |
| Displacement | 1123 cm3 |
| n° of cylinders | 3 |
| Maintenance Interval | 1000 hrs |
Compressor
| Model | 05K4 |
| Displacement | 400 cm3 |
| n° of cylinders | 4 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 5.7 kg |
Sound pressure
(Silent)
| High speed | 66.4 dBA |
| Low speed | 62.5 dBA |
| Standby | 59.1 dBA |
Unit
| Body opening | L 1245 x H 350 mm |
| Dimensions | 971 x 1995 x 684 mm |
Supra 1150 MT Silent
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | MTD 1100 | MTD 1450 | MTD 2200 | |
| Diesel – High Speed 0°C/+30°C | 10050 W | 5620 W | 7510 W | 8770 W | 9020 W | 7510 W | 8950 W | 9170 W |
| Diesel – High Speed -20°C/+30°C | 6170 W | 3240 W | 4360 W | 4880 W | 4890 W | 4360 W | 5160 W | 4600 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 8160 W | 5450 W | 7210 W | 8100 W | 7950 W | 7210 W | 7910 W | 8150 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 5440 W | 3100 W | 4070 W | 4320 W | 4390 W | 4070 W | 4440 W | 4090 W |
Heating Capacity
| Diesel | 4680 W | 4710 W | 4890 W | 5200 W | 4710 W | 4890 W | 5200 W | |
| Standby – 400V/3/50 Hz | 4270 W | 4320 W | 4530 W | 4770 W | 4320 W | 4530 W | 4770 W |
Air Flow
| Diesel | 1071 m3/hr | 2096 m3/hr | 2365 m3/hr | 3477 m3/hr | 2096 m3/hr | 2348 m3/hr | 3589 m3/hr |
ATP Compliant
| M818 | M818 | M818 | M818 | M818 | No ATP | M818 | M818 |
Weight
| 576 kg | 23 kg | 34 kg | 42 kg | 60 kg | 40 kg | 51 kg | 71 kg |
Dimensions
| H x W x D | 629 x 1823 x 888 mm | 200 x 700 x 752 mm | 200 x 1044 x 752 mm | 200 x 1450 x 752 mm | 200 x 2150 x 752 mm | 167 x 1044 x 944 mm | 167 x 1450 x 944 mm | 167 x 2150 x 944 mm |
Box Size Recommendation
| +0°C / +30°C | 21 m3 | 30 m3 | 35 m3 | 38 m3 | 30 m3 | 37 m3 | 38 m3 | |
| +0°C / +40°C | 15 m3 | 22 m3 | 26 m3 | 29 m3 | 22 m3 | 27 m3 | 29 m3 | |
| -20°C / +30°C | 16 m3 | 24 m3 | 27 m3 | 30 m3 | 24 m3 | 26 m3 | 32 m3 | |
| -20°C / +40°C | 12 m3 | 18 m3 | 21 m3 | 23 m3 | 18 m3 | 20 m3 | 24 m3 |
Sound Emission
| Sound Power (Lwa) | 96 dB |
| Diesel – High Speed | 66.4 dB |
| Diesel – Low Speed | 62.5 dB |
| Standby – 400V/3/50 Hz | 59.1 dB |
Components
| Engine – Displacement | 1105 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 9 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5K4 |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 6.7 kg |
Supra 1150 MT Silent Mounting Options
Supra 1150 U MT
Temperature Type: Multi-Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient), Nominal capacity 5950 W
| MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | |
| Capacity on engine power 0°C | 5750 W | 7950 W | 8850 W | 9730 W |
| Capacity on engine power -20°C | 3340 W | 4570 W | 4950 W | 5230 W |
| Diesel high speed capacity | 3340 W | 4570 W | 4950 W | 5230 W |
| Capacity on electrical stand by 0°C | 5770 W | 7900 W | 8530 W | 9330 W |
| Capacity on electrical stand by -20°C | 3520 W | 4550 W | 4810 W | 5170 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 4680 W | 4710 W | 4890 W | 5200 W |
| Standby 18°C/-18°C | 4270 W | 4320 W | 4530 W | 4770 W |
Airflow
(High speed engine operation)
| (AMCA 21085) | 1100 m3/hr | 2100 m3/hr | 2400 m3/hr | 3500 m3/hr |
Weight
(Including battery)
| T version (Standard) | 566 kg |
Engine
| Model | CT3-69TV |
| Displacement | cm3 |
| n° of cylinders | 3 |
| Maintenance Interval | 1000 hrs |
Compressor
| Model | 05G |
| Displacement | 1123 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 400/3/50 Hz |
| Rating | 9 kW |
Refrigerant Charge
| Type | R-404A, R-452A |
| Charge | Depending on configuration |
Sound Pressure
(Standard)
| High speed | 76.8 dBA |
| Low speed | 73.7 dBA |
| Standby | 66.1 dBA |
Unit
| Dimensions | 631 x 1972 x 623 mm |
Supra 1150 U MT Mounting Configuration Options
Supra 1250
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C | 12000 W |
| Capacity on engine power -20°C | 6900 W |
| Capacity on electrical stand by 0°C | 9100 W |
| Capacity on electrical stand by -20°C | 6300 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 4720 W |
| Standby 18°C/-18°C | 2740 W |
Airflow
(High speed engine operation)
| (AMCA 21085) | 3350 m3/hr |
Weight
(Including battery)
| S version | 636 kg |
Engine
| Model | CT3-69TV |
| Displacement | 1123 cm3 |
| n° of cylinders | 3 |
| Maintenance Interval | 1000 hrs |
Compressor
| Model | 05G |
| Displacement | 600 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 6 kg |
Sound pressure
(Standard)
| High speed | 69.2 dBA |
| Low speed | 65.7 dBA |
| Standby | 62.2 dBA |
Unit
| Body opening | L 1245 x H 350 mm |
| Dimensions | 971 x 1995 x 684 mm |
Supra 1250 Silent
Temperature Type: Mono Temperature
Refrigeration Capacity
(System net cooling capacity under A.T.P. Conditions at 30° C ambient)
| Capacity on engine power 0°C | 11300 W |
| Capacity on engine power -20°C | 6550 W |
| Capacity on electrical stand by 0°C | 8700 W |
| Capacity on electrical stand by -20°C | 6300 W |
Heating Capacity
| Diesel High speed 18°C/-18°C | 4550 W |
| Standby 18°C/-18°C | 2650 W |
Airflow
(High speed engine operation)
| (AMCA 21085) | 3350 m3/hr |
Weight
(Including battery)
| X version (Silent) | 640 kg |
Engine
| Model | CT3-69TV |
| Displacement | 1123 cm3 |
| n° of cylinders | 3 |
| Maintenance Interval | 1000 hrs |
Compressor
| Model | 05G |
| Displacement | 600 cm3 |
| n° of cylinders | 6 |
Electrical Stand by Motor
| Voltage / Phase / Frequency | 230/400/3/50 Hz
240/460/3/60 Hz |
| Rating | 9 kW |
Refrigerant
| Type | R-404A, R-452A |
| Charge | 6 kg |
Sound pressure
(Silent)
| High speed | 66.4 dBA |
| Low speed | 62.5 dBA |
| Standby | 59.1 dBA |
Unit
| Body opening | L 1245 x H 350 mm |
| Dimensions | 971 x 1995 x 699 mm |
Supra 1250 MT Silent
Temperature Type: Multi-Temperature
Cooling Capacity
| Nominal | MTS 700 | MTS 1100 | MTS 1450 | MTS 2200 | MTD 1100 | MTD 1450 | MTD 2200 | |
| Diesel – High Speed 0°C/+30°C | 10260 W | 5740 W | 7950 W | 8990 W | 8980 W | 7950 W | 8990 W | 9410 W |
| Diesel – High Speed -20°C/+30°C | 6520 W | 3210 W | 4590 W | 5230 W | 5610 W | 4590 W | 5590 W | 5560 W |
| Standby – 400V/3/50 Hz 0°C/+30°C | 9050 W | 5690 W | 7740 W | 8490 W | 8490 W | 7740 W | 8570 W | 8660 W |
| Standby – 400V/3/50 Hz -20°C/+30°C | 5780 W | 3180 W | 4560 W | 5030 W | 5240 W | 4560 W | 5160 W | 5060 W |
Heating Capacity
| Diesel | 4680 W | 4710 W | 4890 W | 5200 W | 4710 W | 4890 W | 5200 W | |
| Standby – 400V/3/50 Hz | 4270 W | 4320 W | 4530 W | 4770 W | 4320 W | 4530 W | 4770 W |
Air Flow
| Diesel | 973 m3/hr | 2155 m3/hr | 2389 m3/hr | 3453 m3/hr | 2155 m3/hr | 2739 m3/hr | 3865 m3/hr |
ATP Compliant
| M993 | M993 | M993 | M993 | M993 | No ATP | M993 | M993 |
Weight
| 590 kg | 23 kg | 34 kg | 42 kg | 60 kg | 40 kg | 51 kg | 71 kg |
Dimensions
| H x W x D | 699 x 1995 x 971 mm | 200 x 700 x 752 mm | 200 x 1044 x 752 mm | 200 x 1450 x 752 mm | 200 x 2150 x 752 mm | 167 x 1044 x 944 mm | 167 x 1450 x 944 mm | 167 x 2150 x 944 mm |
Box Size Recommendation
| +0°C / +30°C | 21 m3 | 32 m3 | 36 m3 | 38 m3 | 32 m3 | 37 m3 | 41 m3 | |
| +0°C / +40°C | 16 m3 | 25 m3 | 29 m3 | 33 m3 | 25 m3 | 31 m3 | 34 m3 | |
| -20°C / +30°C | 15 m3 | 23 m3 | 26 m3 | 29 m3 | 23 m3 | 27 m3 | 31 m3 | |
| -20°C / +40°C | 12 m3 | 19 m3 | 22 m3 | 26 m3 | 19 m3 | 24 m3 | 26 m3 |
Sound Emission
| Sound Power (Lwa) | 96 dB |
| Diesel – High Speed | 66.4 dB |
| Diesel – Low Speed | 62.5 dB |
| Standby – 400V/3/50 Hz | 59.1 dB |
Components
| Engine – Displacement | 1123 cc |
| Engine – Cylinders | 3 |
| Motor – Voltage | 400V/3/50 Hz |
| Motor – Power | 9 kW |
| Compressor – Techno | Reciprocrating |
| Compressor – Model | O5G |
| Controls | Easycold |
Refrigerant
| Type | R452A |
| Charge | 7 kg |
Supra 1250 MT Silent Mounting Configuration Options
Dealership Locator
Locate a Carrier Transicold Dealer near you using our Truck, Trailer, Rail & Auxiliary Power Unit Dealership Locator.