Syberia Truck Refrigeration Units
The nosemount solution for low noise, low costs of operation, and low weight for distribution
Syberia Truck Refrigeration Units are designed to be light and compact, making them an ideal choice for efficient and effective refrigeration on the go.
Key features of the Syberia Truck Refrigeration Units:
- Light and Compact Design: The units are designed to be lightweight and compact, ensuring they do not add unnecessary weight to the truck.
- Extra Flat Evaporator: Available in both single-flow and dual-flow options, the extra flat evaporator enhances the unit's efficiency and flexibility.
- ECO-DRIVE Integration: The Syberia line can integrate the ECO-DRIVE function, which maximizes system compactness and ensures consistent performance.
The perfect blend of innovation, reliability, efficiency, and cost savings
These features make the Syberia Truck Refrigeration Units an excellent choice for truck operators looking for a reliable, efficient, and cost-effective refrigeration solution. The integration of the ECO-DRIVE technology further enhances the unit's performance by ensuring a constant supply of power, regardless of the truck's engine speed, and providing full cooling capacity even at idle speed.
By choosing Syberia Truck Refrigeration Units, operators can benefit from reduced operational costs, lower noise levels, and a lightweight solution that does not compromise on performance. The Syberia refrigeration units are perfect for those in need of a truck refrigeration system that is both energy-efficient and cost-effective.
The Syberia line is known for its advanced refrigeration technology, making it a top choice for truck refrigeration. Whether you need a single-flow evaporator or a dual-flow evaporator, the Syberia units provide the flexibility and efficiency required for modern trucking needs. The ECO-DRIVE function ensures that your refrigeration unit remains compact and efficient, providing reliable cooling power at all times.
Learn more about Syberia Truck Refrigeration Units
Contact your local dealerView the Syberia Truck Refrigeration Units
Syberia 11
The SYBERIA 11 refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 11 is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.
Temperature Type: Mono Temperature
| Cooling capacity at 0°C (ATP) | 11,000 W |
| Cooling capacity at -20°C (ATP) | 7,000 W |
| Box Volume at +2°C (ATP) | 60–70 m3 |
| Compressor | Copeland scroll compressor with economizer, electrically driven and fully hermetic. |
| Evaporator | Flat evaporator (LowLine 3)
(160 mm high, 120 mm when integrated within roof) |
| Airflow volume from evaporator | 3,400 m3/h |
| Heating capacity | 7,000 W |
| Refrigerant | R452A |
| Dimensions | Suitable for maximum cab height |
| SYBERIA weight | 295 kg |
Syberia 18 Twincool
Cooling and heating at the same time, select the two compartments refrigeration unit for low noise distribution.
The SYBERIA 18 TWINCOOL refrigeration unit for trucks is designed with two completely separate cooling and freezing circuits. Each cooling/freezing circuit is fitted with its own hermetically sealed scroll compressor (very high cooling capacity and efficiency). As a result, there are no shaft seals and V-belts, reducing causes of potential breakdowns, loss of refrigerant. Associated maintenance costs are kept to a minimum.
Temperature Type: Multi-Temperature
| (50/50 split) | COMPARTMENT 1 | COMPARTMENT 2 | COMPARTMENT 1 + 2 | |
|---|---|---|---|---|
| Refrigeration capacity | at 0°C (ATP) | 9,200 W | 9,200 W | 18,400 W |
| at -10°C (ATP) | 7,300 W | 7,300 W | 14,600 W | |
| at -20°C (ATP) | 5,500 W | 5,500 W | 11,000 W | |
| Box Volume at +2°C | 70–80 m3 | |||
| Compressor | 2 x Fully hermetic scroll compressor with economizer | |||
| Airflow from evaporator | 3,400 m3/h | 3,400 m3/h | ||
| Heating capacity | 7,000 W | 7,000 W | ||
| Refrigerant | R452A | |||
| Total weight installed | approx. 340 kg | |||
Dealership Locator
Locate a Carrier Transicold Dealer near you using our Truck, Trailer, Rail & Auxiliary Power Unit Dealership Locator.