Supra® 660
Superior reliability and temperature control for medium-sized trucks.
- Proven reliability and performance.
- Faster pulldown, quicker recovery, and enhanced product protection, even with frequent door openings.
- Refrigeration capacities up to 17,500 BTU under AHRI rating conditions.
Features and Benefits:
- Low engine and compressor RPMs for fuel economy and reduced wear and tear.
- Acoustically designed doors and grills offer exceptionally quiet operation.
- Optional electric standby system optimized for high cooling capacity.
- High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
- Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
- Drive and electric system enhancements for better performance and reliability.
Performance Specifications
Condenser Dimensions
71.7" x 33.7" x 24.7"
(1,823 x 856 x 629 mm)
Evaporator Dimensions
48.2" x 24.9" x 11.1"
(1,225 x 632 x 283 mm)
Body Opening
49.0" x 12.2"
(1,245 x 310 mm)
Approximate Weight
TDB-16: 913 lb (414 kg) without standby
TDS-16: 958 lb (434 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,200 rpm diesel/60-hertz electric operation
Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
BTU/hr | Watts | BTU/hr | Watts | |
35°F ( 2°C) | 17,500 | 5,130 | 15,500 | 4,540 |
0°F (-18°C) | 10,000 | 2,930 | 10,000 | 2,930 |
-20°F (-29°C) | 6,000 | 1,760 | 5,700 | 1,670 |
Features and Benefits:
- Low engine and compressor RPMs for fuel economy and reduced wear and tear.
- Acoustically designed doors and grills offer exceptionally quiet operation.
- Optional electric standby system optimized for high cooling capacity.
- High-performance, maintenance-free integrated fan/motor assemblies with an expected 10,000+ hour motor life.
- Maintenance-saving Extended Service Interval (ESI™) oil system with a 1,500-hour service period.
- Drive and electric system enhancements for better performance and reliability.
Performance Specifications
Condenser Dimensions
71.7" x 33.7" x 24.7"
(1,823 x 856 x 629 mm)
Evaporator Dimensions
48.2" x 24.9" x 11.1"
(1,225 x 632 x 283 mm)
Body Opening
49.0" x 12.2"
(1,245 x 310 mm)
Approximate Weight
TDB-16: 913 lb (414 kg) without standby
TDS-16: 958 lb (434 kg) with standby
Cooling/Temperature Capacity:
Ambient at 100°F (38°C)
Speed: 2,200 rpm diesel/60-hertz electric operation
Evaporator
Return Air Temp. |
Diesel Operation | Standy Operation | ||
BTU/hr | Watts | BTU/hr | Watts | |
35°F ( 2°C) | 17,500 | 5,130 | 15,500 | 4,540 |
0°F (-18°C) | 10,000 | 2,930 | 10,000 | 2,930 |
-20°F (-29°C) | 6,000 | 1,760 | 5,700 | 1,670 |